(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cordless Makita Combo Kit (Drilling/Fastening) include battery and charger (CLX228X1)

Cordless Makita Combo Kit (Drilling/Fastening) include battery and charger (CLX228X1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CLX224X1
CLX228X1
DLX2315J
DLX2414X7B
DLX2417J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Torque
(N▪m)
Details Model RPM Features Screw Tightening Capacity
(mm)
Drilling Capacity
(mm)
Battery Standard Accessories

฿ 6,062.15

CORDLESS COMBO KIT SET 1 Piece(s) 4 Day(s) TD110DZ = 110NM/ DF333DZ = 40NM TD110DZ + DF333DZ TD110DZ = 2,600RPM/ DF333DZ = 1,700RPM Keyless Chuck + Assist LED light STD bolt = M5-M12/ High tensile bolt = M5-M10 (TD110DZ) Wood = 21 mm/ Steel = 10 mm Battery 12V DF333DZ+TD110DZ+Charger (DC10WD)+Battery (BL1016)+Alu case

฿ 6,331.11

CORDLESS COMBO KIT SET 1 Piece(s) 4 Day(s) TD110D = 110NM/ HP333D = 28NM TD110D + HP333D TD110D = 2,600RPM/ HP333D = 450 RPM CXT innovation + Assist LED light STD bolt = M5-M12/ High Tensile bolt = M5-M10 Wood = 21 mm/ Steel = 10 mm/ Concrete = 8 mm Battery 12V TD110D+HP333D+Charger (DC10WD)+Battery (BL1016)+Alu case

฿ 16,563.82

CORDLESS COMBO KIT SET 1 Piece(s) 4 Day(s) DTD171Z = 180NM/ DHP484Z = 30 NM DTD171Z + DHP484Z DTD171Z = 3,200RPM/DHP484Z = 2,000RPM XPT innovation + Assist LED light STD bolt = M5-M16/ High tensile bolt = M5-M10 (TD110DZ) Wood = 38 mm/ Steel = 13 mm/ Concrete = 13 mm Battery 18V DTD171Z+DHP484Z+Charger (DC18CR)+Battery (BL1830B)+MAKITA MAKPAC (TYPE3)

฿ 12,076.44

CORDLESS COMBO KIT SET 1 Piece(s) 4 Day(s) DTD157 = 140 NM/ DHP487 = 40NM DTD157 + DHP487 DTD157 = 3,000RPM/ DHP487 = = 1,700RPM Assist LED light STD bolt = M5-M14/ High tensile bolt = M5-M14 (DTD171Z) Wood = 36 mm/ Steel = 13 mm/Concrete = 13 mm Battery 18V DHP487+DTD157+Charger(DC18SD)+Battery(BL1815)+case

฿ 12,657.12

CORDLESS COMBO KIT SET 1 Piece(s) 4 Day(s) DTD156Z =155NM/DHP484Z = 30NM DTD156Z + DHP484Z DTD156Z = 2,500RPM/DHP484Z = 2,000RPM Assist LED light STD bolt = M5-M14/ High tensile bolt = M5-M12 (DTD156Z) Wood = 38 mm/ Steel = 13 mm/ Concrete = 13 mm Battery 18V DTD156Z+DHP484Z+Charger (DC18CR)+Battery (BL1830B)+MAKITA MAKPAC (TYPE3)

Basic Specifications

Product Description

Makita Combo kit (Drilling/Fastening)

Part Number
CLX224X1
CLX228X1
DLX2315J
DLX2414X7B
DLX2417J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Torque
(N▪m)
Details Model RPM Features Screw Tightening Capacity
(mm)
Drilling Capacity
(mm)
Battery Standard Accessories

฿ 6,062.15

CORDLESS COMBO KIT SET 1 Piece(s) 4 Day(s) TD110DZ = 110NM/ DF333DZ = 40NM TD110DZ + DF333DZ TD110DZ = 2,600RPM/ DF333DZ = 1,700RPM Keyless Chuck + Assist LED light STD bolt = M5-M12/ High tensile bolt = M5-M10 (TD110DZ) Wood = 21 mm/ Steel = 10 mm Battery 12V DF333DZ+TD110DZ+Charger (DC10WD)+Battery (BL1016)+Alu case

฿ 6,331.11

CORDLESS COMBO KIT SET 1 Piece(s) 4 Day(s) TD110D = 110NM/ HP333D = 28NM TD110D + HP333D TD110D = 2,600RPM/ HP333D = 450 RPM CXT innovation + Assist LED light STD bolt = M5-M12/ High Tensile bolt = M5-M10 Wood = 21 mm/ Steel = 10 mm/ Concrete = 8 mm Battery 12V TD110D+HP333D+Charger (DC10WD)+Battery (BL1016)+Alu case

฿ 16,563.82

CORDLESS COMBO KIT SET 1 Piece(s) 4 Day(s) DTD171Z = 180NM/ DHP484Z = 30 NM DTD171Z + DHP484Z DTD171Z = 3,200RPM/DHP484Z = 2,000RPM XPT innovation + Assist LED light STD bolt = M5-M16/ High tensile bolt = M5-M10 (TD110DZ) Wood = 38 mm/ Steel = 13 mm/ Concrete = 13 mm Battery 18V DTD171Z+DHP484Z+Charger (DC18CR)+Battery (BL1830B)+MAKITA MAKPAC (TYPE3)

฿ 12,076.44

CORDLESS COMBO KIT SET 1 Piece(s) 4 Day(s) DTD157 = 140 NM/ DHP487 = 40NM DTD157 + DHP487 DTD157 = 3,000RPM/ DHP487 = = 1,700RPM Assist LED light STD bolt = M5-M14/ High tensile bolt = M5-M14 (DTD171Z) Wood = 36 mm/ Steel = 13 mm/Concrete = 13 mm Battery 18V DHP487+DTD157+Charger(DC18SD)+Battery(BL1815)+case

฿ 12,657.12

CORDLESS COMBO KIT SET 1 Piece(s) 4 Day(s) DTD156Z =155NM/DHP484Z = 30NM DTD156Z + DHP484Z DTD156Z = 2,500RPM/DHP484Z = 2,000RPM Assist LED light STD bolt = M5-M14/ High tensile bolt = M5-M12 (DTD156Z) Wood = 38 mm/ Steel = 13 mm/ Concrete = 13 mm Battery 18V DTD156Z+DHP484Z+Charger (DC18CR)+Battery (BL1830B)+MAKITA MAKPAC (TYPE3)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1