1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Other Impact Drilling/Demolition (Not include battery and charger) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Other Impact Drilling/Demolition (Not include battery and charger)
  • Other Impact Drilling/Demolition (Not include battery and charger)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,606.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V

Product Description

CORDLESS IMPACT DRILLING/DEMOLITION "MAKITA"

A powerful cordless demolition hammer with SDS-MAX tool holder, this cordless demolition hammer is ideal for small to medium demolition work. With AVT and Soft No Load to reduce vibration and developed to be the Cordless solution for demolition hammer needs Make more energy. stronger digital communication Cordless concrete chisels for the most demanding needs.

CORDLESS DEMOLITION HAMMER
- Auto-Start Wireless System (AWS) - connects to compatible dust extractors
- Soft No Load Reduces vibration of tool body when idling, accordingly decreases
- Impact power : 9.4 J
- Impact per minute : 0-2,650 IPM
- AVT System to help absorb vibration while in use
- There is an LED indicator to show the battery status.


**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct
Part Number
HM001GZ
HM002GZ03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipVoltage
(V)

฿ 16,606.57

CORDLESS EXTRACTOR 1 Piece(s) 4 Day(s) 40V

฿ 25,765.44

CORDLESS EXTRACTOR 1 Piece(s) 4 Day(s) 80V (40V x 2)

Loading...

  1. 1

Basic Information

Product Type Rechargeable Hammer Drill Maximum Number of Strikes(min-1) 2,650 SPM Details Model Cordless
Set content and accessories Only body