(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORDLESS ROTARY HAMMER (Not include battery and charger) (DHR182Z)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
BHR162DZ
DHR171Z
DHR182Z
DHR202Z
DHR241Z
DHR242Z
DHR243Z
DHR263Z
DHR280Z
DHR281Z
DHR282Z
DHR283Z
DHR400ZKN SALE
HR001GZ
HR002GZ
HR003GZ
HR004GZ
HR005GZ
HR006GZ
HR007GZ01
HR140DZ
HR166DZ
HR166DZX1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(V)
Maximum Number of Load-Free Rotations
(min-1)
Maximum Number of Strikes
(min-1)
Drilling Capacity (Concrete)
(mm)
Drilling Capacity (Ironwork)
(mm)
Drilling Capacity (Woodwork)
(mm)
Drilling Capacity (Core Bit)
(mm)
Drilling Capacity (Diamond Core Bit)
(mm)

฿ 7,325.00

CORDLESS ROTARY HAMMER DRILL 1 Piece(s) 6 Day(s) 14.4V - - - - - - -

฿ 5,435.49

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 18V 680 RPM 4,800 IPM 17 10 13 - -

฿ 7,191.55

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 18V 1,100 RPM 5,000 IPM 18 13 24 - -

฿ 5,851.13

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 18V 1,100 RPM 4,000 IPM 20 13 26 - -

฿ 5,851.13

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 18V 1,100 RPM 4,000 IPM 20 13 26 - -

฿ 7,883.78

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 18V 950 RPM 4,700 IPM 24 13 27 - -

฿ 9,685.97

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 18V 950 RPM 4,700 IPM 24 13 27 - -

฿ 10,154.00

CORDLESS ROTARY HAMMER DRILL 1 Piece(s) 6 Day(s) 18V 1,200 RPM 4,800 IPM 26 13 32 - -

฿ 10,773.53

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 36V (18V x 2) 980 RPM 5,000 IPM 28 13 32 54 -

฿ 12,303.69

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 36V (18V x 2) 980 RPM 5,000 IPM 28 13 32 - -

฿ 13,055.00

CORDLESS ROTARY HAMMER DRILL 1 Piece(s) 6 Day(s) 36V (18V x 2) 980 RPM 5,000 IPM 28 13 32 - -

฿ 14,807.00

CORDLESS ROTARY HAMMER DRILL 1 Piece(s) 6 Day(s) 36V (18V x 2) 980 RPM 5,000 IPM 28 13 32 - -

฿ 27,052.00

฿ 25,988.86

CORDLESS ROTARY HAMMER DRILL 1 Piece(s) 6 Day(s) 36V (18V x 2) 500 RPM 2,900 IPM 40 - - - -

฿ 12,179.38

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 40V 980 RPM 5,000 IPM 28 13 32 - -

฿ 14,014.69

HAMMER DRILL 1 Piece(s) 4 Day(s) 40V 980 RPM 5,000 IPM 28 - - 54 65

฿ 10,825.96

HAMMER DRILL 1 Piece(s) 4 Day(s) 40V 980 RPM 5,000 IPM 28 - - 54 65

฿ 14,469.00

CORDLESS ROTARY HAMMER DRILL 1 Piece(s) 6 Day(s) 40V 980 RPM 5,000 IPM 28 13 32 54 65

฿ 27,801.00

CORDLESS ROTARY HAMMER DRILL 1 Piece(s) 6 Day(s) 40V 500 RPM 2,900 IPM 40 - - 105 -

฿ 36,116.16

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 80V (40V x 2) 980 RPM 5,000 IPM 28 13 32 54 65

฿ 11,446.42

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 40V 980 RPM 5,000 IPM - 13 32 54 54

฿ 4,037.24

HAMMER DRILL 1 Piece(s) 4 Day(s) 12V 850 RPM 4,900 IPM 14 10 13 - -

฿ 5,379.00

CORDLESS ROTARY HAMMER DRILL 1 Piece(s) 6 Day(s) 12V 680 RPM 4,800 IPM 16 10 13 - -

฿ 6,025.83

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 12V 680 RPM 4,800 IPM 16 10 13 - -

Basic Specifications

Product Description

CORDLESS ROTARY HAMMER "MAKITA"

The CORDLESS ROTARY HAMMER is compact SDS+ drill is a 3 mode machine with rotary hammer for masonry drilling, hammer only for masonry chiseling and rotary only for drilling wood and steel and features variable speed and reverse.The CORDLESS ROTARY HAMMER features a brushless DC motor which reduces energy loss by 30% giving longer battery run time and saves maintenance. A rubberised rear D grip and side handle make this tool extremely well balanced and comfortable to use

Part Number
BHR162DZ
DHR171Z
DHR182Z
DHR202Z
DHR241Z
DHR242Z
DHR243Z
DHR263Z
DHR280Z
DHR281Z
DHR282Z
DHR283Z
DHR400ZKN SALE
HR001GZ
HR002GZ
HR003GZ
HR004GZ
HR005GZ
HR006GZ
HR007GZ01
HR140DZ
HR166DZ
HR166DZX1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(V)
Maximum Number of Load-Free Rotations
(min-1)
Maximum Number of Strikes
(min-1)
Drilling Capacity (Concrete)
(mm)
Drilling Capacity (Ironwork)
(mm)
Drilling Capacity (Woodwork)
(mm)
Drilling Capacity (Core Bit)
(mm)
Drilling Capacity (Diamond Core Bit)
(mm)

฿ 7,325.00

CORDLESS ROTARY HAMMER DRILL 1 Piece(s) 6 Day(s) 14.4V - - - - - - -

฿ 5,435.49

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 18V 680 RPM 4,800 IPM 17 10 13 - -

฿ 7,191.55

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 18V 1,100 RPM 5,000 IPM 18 13 24 - -

฿ 5,851.13

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 18V 1,100 RPM 4,000 IPM 20 13 26 - -

฿ 5,851.13

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 18V 1,100 RPM 4,000 IPM 20 13 26 - -

฿ 7,883.78

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 18V 950 RPM 4,700 IPM 24 13 27 - -

฿ 9,685.97

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 18V 950 RPM 4,700 IPM 24 13 27 - -

฿ 10,154.00

CORDLESS ROTARY HAMMER DRILL 1 Piece(s) 6 Day(s) 18V 1,200 RPM 4,800 IPM 26 13 32 - -

฿ 10,773.53

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 36V (18V x 2) 980 RPM 5,000 IPM 28 13 32 54 -

฿ 12,303.69

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 36V (18V x 2) 980 RPM 5,000 IPM 28 13 32 - -

฿ 13,055.00

CORDLESS ROTARY HAMMER DRILL 1 Piece(s) 6 Day(s) 36V (18V x 2) 980 RPM 5,000 IPM 28 13 32 - -

฿ 14,807.00

CORDLESS ROTARY HAMMER DRILL 1 Piece(s) 6 Day(s) 36V (18V x 2) 980 RPM 5,000 IPM 28 13 32 - -

฿ 27,052.00

฿ 25,988.86

CORDLESS ROTARY HAMMER DRILL 1 Piece(s) 6 Day(s) 36V (18V x 2) 500 RPM 2,900 IPM 40 - - - -

฿ 12,179.38

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 40V 980 RPM 5,000 IPM 28 13 32 - -

฿ 14,014.69

HAMMER DRILL 1 Piece(s) 4 Day(s) 40V 980 RPM 5,000 IPM 28 - - 54 65

฿ 10,825.96

HAMMER DRILL 1 Piece(s) 4 Day(s) 40V 980 RPM 5,000 IPM 28 - - 54 65

฿ 14,469.00

CORDLESS ROTARY HAMMER DRILL 1 Piece(s) 6 Day(s) 40V 980 RPM 5,000 IPM 28 13 32 54 65

฿ 27,801.00

CORDLESS ROTARY HAMMER DRILL 1 Piece(s) 6 Day(s) 40V 500 RPM 2,900 IPM 40 - - 105 -

฿ 36,116.16

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 80V (40V x 2) 980 RPM 5,000 IPM 28 13 32 54 65

฿ 11,446.42

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 40V 980 RPM 5,000 IPM - 13 32 54 54

฿ 4,037.24

HAMMER DRILL 1 Piece(s) 4 Day(s) 12V 850 RPM 4,900 IPM 14 10 13 - -

฿ 5,379.00

CORDLESS ROTARY HAMMER DRILL 1 Piece(s) 6 Day(s) 12V 680 RPM 4,800 IPM 16 10 13 - -

฿ 6,025.83

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 12V 680 RPM 4,800 IPM 16 10 13 - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS ROTARY HAMMER
- Many type of voltage
- Able to drilling concrete,steel and woods
- There are 3 operating modes: Rotation Only, Rotation with Hammering and hammering systems (Hammering Only) for a wide range of applications
- Sliding chuck. Allows quick and easy change of drill bits.
- Ergonomic handle design to increase flexibility
- It is a rotary hammer with 3 systems: a conventional drill system, a rotary hammer system and a chisel


**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct