1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ROTARY HAMMERS (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,801.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V

Product Description

ROTARY HAMMERS "MAKITA"

ROTARY HAMMERS "MAKITA" is high efficiency And a variety of applications There are 3 modes: drilling / impact drilling / and chiseling, allowing the rotary hammer to work in a variety of ways, increasing the accuracy of drilling with a guide, letting you know how deep you drill and designing it to suit Asian people with small hands. Rubber covering makes it more maneuverable and comfortable to use.

Rotary Hammers
- Many type for your choice (Cord or cordless)
- Able drilling concrete,steel and woods
- There are 3 operating modes: Rotation Only, Rotation with Hammering and hammering systems (Hammering Only) for a wide range of applications
- Sliding chuck. Allows quick and easy change of drill bits.


**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct
Part Number
HR2470FX5
HR2475X5
HR2631F
M8701B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower Consumption
(W)
Maximum Number of Load-Free Rotations
(min-1)
Maximum Number of Strikes
(min-1)
Mass
(g)

฿ 7,722.12

HAMMER DRILL 1 Piece(s) 4 Day(s) 780 W1,100 RPM4,500 IPM2,900

฿ 7,449.60

SDS-PLUS ROTARY HAMMER 24 MM 1 Piece(s) 4 Day(s) 780 W1,100 RPM4,500 IPM2,900

฿ 7,832.24

MKT POWER TOOL 1 Piece(s) 4 Day(s) 800 W1,200 RPM4,600 IPM2,900

฿ 3,801.64

HAMMER DRILL 1 Piece(s) 4 Day(s) 800 W1,200 RPM4,500 IPM2,700

Loading...

  1. 1
 

Basic Information

Product Type Electric Hammer Drill Voltage(V) 220V Details Model Cord
Set content and accessories Set