(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BLOWERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V
  • From :
    ฿ 1,988.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M4000B
M4001B
UB1102
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Suction Work Efficiency
(W)
Air Volume
(m³/min)
Power Consumption
(W)
Vacuum Pressure
(KPa)
Mass
(kg)

฿ 1,988.87

BLOWER MACHINE 1 Piece(s) 4 Day(s) 530W 2.9 530W 3.6 1.5 KG

฿ 2,687.97

BLOWER MACHINE 1 Piece(s) 4 Day(s) 600W 4.1 600W 5.7 1.5 KG

฿ 2,946.73

BLOWERS 1 Piece(s) 4 Day(s) 600W 4.1 600W 5.7 1.8 KG

Basic Specifications

  • Product Type
    Blowers
  • Power(V)
    220V
  • RPM
    16,000 RPM
  • Cord(m)
    2 m

Product Description

BLOWERS "MAKITA"

This tool is intended for use in blowing out dust. The instrument should be connected to a power supply with the voltage specified on the instrument's information label. and must use only one phase AC power. This device is double insulated and can be used with ungrounded plugs.

Part Number
M4000B
M4001B
UB1102
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Suction Work Efficiency
(W)
Air Volume
(m³/min)
Power Consumption
(W)
Vacuum Pressure
(KPa)
Mass
(kg)

฿ 1,988.87

BLOWER MACHINE 1 Piece(s) 4 Day(s) 530W 2.9 530W 3.6 1.5 KG

฿ 2,687.97

BLOWER MACHINE 1 Piece(s) 4 Day(s) 600W 4.1 600W 5.7 1.5 KG

฿ 2,946.73

BLOWERS 1 Piece(s) 4 Day(s) 600W 4.1 600W 5.7 1.8 KG

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Blower MAKITA
- This tool is for blowing dust
- The handle is designed to be comfortable to hold. Reduce fatigue in use
- Carbon brushes should be inspected regularly and carbon brushes should be replaced when they are worn or to the limit.
- Users should consult the user manual before use.
- Users should wear a dust mask. Non-slip shoes, gloves and safety goggles to prevent danger
- Users should wear appropriate clothing for work. and arrange a suitable place to direct the work


**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct