(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAKUMI Safty Shoes - NINJA-II (NINJA-II-23.0)

TAKUMI Safty Shoes - NINJA-II (NINJA-II-23.0)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NINJA-II-23.0
NINJA-II-23.5
NINJA-II-24.0
NINJA-II-24.5
NINJA-II-25.0
NINJA-II-25.5
NINJA-II-26.0
NINJA-II-26.5
NINJA-II-27.0
NINJA-II-27.5
NINJA-II-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size
(cm)

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 23

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 23.5

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 24

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 24.5

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 25

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 25.5

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 26

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 26.5

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 27

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 27.5

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 28

Basic Specifications

Product Description

With its modern design, TAKUMI Ninja-II ultra-light protective shoes create dynamism, youthfulness and personality but are still great for industrial environments. These shoes are suitable for use in factory operation, warehouse operation and transportation, allowing wearers to make limber movements like a ninja.

[Features]
· Black and white color combination, designed like sports shoes
· Tight heels to fit the foot
· Water resistance that does not allow penetration even if the shoe surface is exposed to water or oil
· Rubber sole that complies with JIS slip resistance standards
· Honeycomb structure and mesh fabric are used for the inner sole to further improve breathability.
· Toe protection performance that complies with JIS and European standards

[Materials]
· Upper cover: Polyurethane
· Sole: Rubber
· Toe cap: Steel

Part Number
NINJA-II-23.0
NINJA-II-23.5
NINJA-II-24.0
NINJA-II-24.5
NINJA-II-25.0
NINJA-II-25.5
NINJA-II-26.0
NINJA-II-26.5
NINJA-II-27.0
NINJA-II-27.5
NINJA-II-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size
(cm)

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 23

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 23.5

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 24

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 24.5

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 25

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 25.5

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 26

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 26.5

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 27

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 27.5

฿ 1,363.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 28

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

ใหม่ - รองเท้าเซฟตี้ยี่ห้อ Takumi รุ่น NINJA-II

Limber เหมือน NINJA การใช้งานที่สะดวกสบายสำหรับรองเท้านิรภัยรุ่น "LIGHT DUTY"
 





               NINJA                               NINJA-Ⅱ                          SAMURAI                                SHOGUN