(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ultra-efficiency deep-hole 50xD drilling is made possible with the R gash geometry that breaks chips into compact pieces with excellent evacuation capability, as well as a unique flute specification and helix angle to ensure tool rigidity and hole accuracy.
ADO-40D φ3~φ10
Part Number |
---|
ADO-40D-3 |
ADO-40D-4 |
ADO-40D-5 |
ADO-40D-6 |
ADO-40D-8 |
ADO-40D-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Groove Length L (mm) | Tool No. | Dc (mm) | Shank | Flute Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,312.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10 | 3 | 179 | 129 | 8717300 | 3 | 3 | 120 | ||
฿ 9,568.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10 | 4 | 222 | 172 | 8717400 | 4 | 4 | 160 | ||
฿ 9,955.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10 | 5 | 265 | 215 | 8717500 | 5 | 5 | 200 | ||
฿ 11,174.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10 | 6 | 308 | 258 | 8717600 | 6 | 6 | 240 | ||
฿ 13,101.00 ฿ 11,514.47 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10 | 8 | 394 | 344 | 8717800 | 8 | 8 | 320 | ||
฿ 15,990.00 ฿ 14,053.61 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10 | 10 | 490 | 430 | 8718000 | 10 | 10 | 400 |
Loading...
work material | General Steel / Stainless Steel / Cast Iron / Aluminum | With/without Oil Hole | Included | Coating Y/N | Included |
---|---|---|---|---|---|
Material Type | CARBIDE | Coating 2 | EgiAS |
How can we improve?
How can we improve?