1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Drill with Internal Coolant Supply (20D Type)_ADO-50D (Part Number)

Carbide Drill with Internal Coolant Supply (20D Type)_ADO-50D
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 10,243.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Not recommended for use on austenitic stainless steel.

Product Description

[Features]
· Ultra-efficiency deep-hole 50xD drilling is made possible with the R gash geometry that breaks chips into compact pieces with excellent evacuation capability, as well as a unique flute specification and helix angle to ensure tool rigidity and hole accuracy.
ADO-50D φ3~φ8

 
Part Number
ADO-50D-3
ADO-50D-4
ADO-50D-5
ADO-50D-6SALE
ADO-50D-8SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Groove Length L
(mm)
Tool No. Dc
(mm)
Shank Diameter
(mm)
Flute Length
(mm)

฿ 10,243.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 103209150871830033159

฿ 10,526.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 104262200871840044212

฿ 10,950.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 105315250871850055265

฿ 12,290.00

฿ 10,802.91

CARBIDE DRILL 1 Piece(s) 91 Day(s) 106368300871860066318

฿ 14,411.00

฿ 12,664.39

CARBIDE DRILL 1 Piece(s) 91 Day(s) 108474400871880088242

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron Tool Material Type Carbide With/without Oil Hole Included
Coating Y/N Included Number of Teeth 2 Coating 2 EgiAS