1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small diameter carbide drill with oil holes_ADO-MICRO 2D (Part Number)

Small diameter carbide drill with oil holes_ADO-MICRO 2D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,423.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • "MEGA COOLER" is only used for drills with a diameter that exceeds ø6.

Product Description

[Features]
· ADO-MICRO’s unique oil holes and flute geometry enable stable and high efficiency processing in small diameter deep-hole applications. Non-step drilling is made possible even for deep-hole applications, with approximately 9 times the machining efficiency versus step drilling..
ADO-MICRO 2D φ0.7~φ2

 
Part Number
ADO-MICRO2D-0.7
ADO-MICRO2D-0.8
ADO-MICRO2D-0.9
ADO-MICRO2D-0.75
ADO-MICRO2D-0.85
ADO-MICRO2D-0.95
ADO-MICRO2D-1
ADO-MICRO2D-1.1
ADO-MICRO2D-1.2
ADO-MICRO2D-1.3
ADO-MICRO2D-1.4
ADO-MICRO2D-1.5
ADO-MICRO2D-1.6
ADO-MICRO2D-1.7
ADO-MICRO2D-1.8
ADO-MICRO2D-1.9
ADO-MICRO2D-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Groove Length L
(mm)
Tool No. Dc
(mm)
Flute Length
(mm)

฿ 2,735.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 100.7474.287320010.71.4

฿ 2,735.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 100.8504.887320030.81.6

฿ 2,735.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 100.9505.487320050.91.8

฿ 2,735.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 100.75474.587320020.751.5

฿ 2,735.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 100.85505.187320040.851.7

฿ 2,735.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 100.95505.787320060.951.9

฿ 3,375.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) -1536873200712

฿ 2,423.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 101.1536.687320081.12.2

฿ 2,423.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 101.2537.287320091.22.4

฿ 2,423.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 101.3537.887320101.32.6

฿ 2,423.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 101.4538.487320111.42.8

฿ 2,423.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 101.553987320121.53

฿ 2,423.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 101.6539.687320131.63.2

฿ 2,423.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 101.75310.287320141.73.4

฿ 2,423.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 101.85310.887320151.83.6

฿ 2,423.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 101.95311.487320161.93.8

฿ 2,423.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 1025812873201724

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Carbide With/without Oil Hole Included
Coating Y/N Included Shank Diameter(mm) 3 Number of Teeth 2
Coating 2 IchAda