1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Flute Carbide Drill with Oil Hole_ADO-TRS-3D (Part Number)

3-Flute Carbide Drill with Oil Hole_ADO-TRS-3D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,039.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • "MEGA COOLER" is only used for drills with a diameter that exceeds ø6.

Product Description

[Features]
· The ADO-TRS’ unique R gash geometry enables high thrust resistance and exceptional chip control, which are common challenges of 3-flute drills. With its low cutting resistance capability comparable to 2-flute drills, it is able to create short and compact chips stably..
ADO-TRS-3D φ3~φ20

 
Part Number
ADO-TRS-3D-3
ADO-TRS-3D-3.3
ADO-TRS-3D-3.5
ADO-TRS-3D-3.66
ADO-TRS-3D-4
ADO-TRS-3D-4.2
ADO-TRS-3D-4.5
ADO-TRS-3D-4.6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Groove Length L
(mm)
Tool No. Dc
(mm)
Shank Diameter
(mm)
Flute Length
(mm)

฿ 3,039.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 103661887203003318

฿ 3,257.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 103.3742087203303.3420

฿ 3,257.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 103.5742187203503.5421

฿ 3,439.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 103.66742287203663.66422

฿ 3,439.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 104742487204004424

฿ 3,705.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 104.2802687204204.2626

฿ 3,705.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 104.5802787204504.5627

฿ 3,985.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 104.6802887204604.6628

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Titanium Tool Material Type Carbide With/without Oil Hole Included
Coating Y/N Included Surface Treatment EgiAs Tolerance h8
Coating 2 EgiAs