1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy scraper T-45

OLFA CUTTER KNIFE

Handy scraper T-45
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 465.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Featuring a 45mm arc-shaped flexible blade, the T-45 provides the best performance for both pin-pointed and wide-ranged scrapings. Its blade TB-45 can go all 4 directions. The strong main body is made of glass fiber reinforced PP resin, and also excellent in chemical/acetone resistance. Safety blade cover to avoid injuries while not in use.

 
Part Number
T-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 465.71

OLFA CUTTER KNIFE 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Scraper Details Type Main Body Overall Length(mm) 185
Blade thickness(mm) 0.55

Please check the type/dimensions/specifications of the part T-45 in the Handy scraper T-45 series.