1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blade Disposal case DC-2 (Part Number)

OLFA CUTTER KNIFE

Blade Disposal case DC-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 295.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The deluxe DC-2 blade disposal case features a metal slot to easily snap off extra heavy-duty HB blade. The lid can be opened and DC-2 can safely hold even 60mm rotary blades. The stored blades can be discarded separately and reused.

 
Part Number
DC-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 295.71

OLFA CUTTER KNIFE 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Main body, Spare Blade Main Body Overall Length(mm) 104.5
Details Type Main Body

Please check the type/dimensions/specifications of the part DC-2 in the Blade Disposal case DC-2 series.