(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi Materials insert (for milling machine), threaded insert for cutter LOGU.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | RE (mm) | Honing | Notation Symbol | Grade Symbol | Material Type | L (mm) | S (mm) | Breaker Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 650.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Cast Iron | 0.2 | E | LOGU0904020PNER-L | MC5020 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Steel | 0.2 | E | LOGU0904020PNER-L | MP6120 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Steel | 0.2 | E | LOGU0904020PNER-L | MP6130 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Stainless Steel | 0.2 | E | LOGU0904020PNER-L | MP7130 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 0.2 | E | LOGU0904020PNER-L | MP9120 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 0.2 | E | LOGU0904020PNER-L | MP9130 | Coating | 8.7 | 4.3 | L | ||
฿ 650.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | 0.2 | E | LOGU0904020PNER-L | VP15TF | Coating | 8.7 | 4.3 | L | ||
฿ 576.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Non-Ferrous Metal | 0.2 | F | LOGU0904020PNFR-L | TF15 | Carbide | 8.7 | 4.3 | L | ||
฿ 650.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Cast Iron | 0.4 | E | LOGU0904040PNER-L | MC5020 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Steel | 0.4 | E | LOGU0904040PNER-L | MP6120 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Steel | 0.4 | E | LOGU0904040PNER-L | MP6130 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Stainless Steel | 0.4 | E | LOGU0904040PNER-L | MP7130 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 0.4 | E | LOGU0904040PNER-L | MP9120 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 0.4 | E | LOGU0904040PNER-L | MP9130 | Coating | 8.7 | 4.3 | L | ||
฿ 650.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | 0.4 | E | LOGU0904040PNER-L | VP15TF | Coating | 8.7 | 4.3 | L | ||
฿ 576.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Non-Ferrous Metal | 0.4 | F | LOGU0904040PNFR-L | TF15 | Carbide | 8.7 | 4.3 | L | ||
฿ 650.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Cast Iron | 0.8 | E | LOGU0904080PNER-L | MC5020 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Steel | 0.8 | E | LOGU0904080PNER-L | MP6120 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Steel | 0.8 | E | LOGU0904080PNER-L | MP6130 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Stainless Steel | 0.8 | E | LOGU0904080PNER-L | MP7130 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 0.8 | E | LOGU0904080PNER-L | MP9120 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 0.8 | E | LOGU0904080PNER-L | MP9130 | Coating | 8.7 | 4.3 | L | ||
฿ 650.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | 0.8 | E | LOGU0904080PNER-L | VP15TF | Coating | 8.7 | 4.3 | L | ||
฿ 576.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Non-Ferrous Metal | 0.8 | F | LOGU0904080PNFR-L | TF15 | Carbide | 8.7 | 4.3 | L | ||
฿ 650.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Cast Iron | 1 | E | LOGU0904100PNER-L | MC5020 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Steel | 1 | E | LOGU0904100PNER-L | MP6120 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Steel | 1 | E | LOGU0904100PNER-L | MP6130 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Stainless Steel | 1 | E | LOGU0904100PNER-L | MP7130 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 1 | E | LOGU0904100PNER-L | MP9120 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 1 | E | LOGU0904100PNER-L | MP9130 | Coating | 8.7 | 4.3 | L | ||
฿ 650.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | 1 | E | LOGU0904100PNER-L | VP15TF | Coating | 8.7 | 4.3 | L | ||
฿ 576.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Non-Ferrous Metal | 1 | F | LOGU0904100PNFR-L | TF15 | Carbide | 8.7 | 4.3 | L | ||
฿ 650.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Cast Iron | 1.2 | E | LOGU0904120PNER-L | MC5020 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Steel | 1.2 | E | LOGU0904120PNER-L | MP6120 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Steel | 1.2 | E | LOGU0904120PNER-L | MP6130 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Stainless Steel | 1.2 | E | LOGU0904120PNER-L | MP7130 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 1.2 | E | LOGU0904120PNER-L | MP9120 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 1.2 | E | LOGU0904120PNER-L | MP9130 | Coating | 8.7 | 4.3 | L | ||
฿ 650.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | 1.2 | E | LOGU0904120PNER-L | VP15TF | Coating | 8.7 | 4.3 | L | ||
฿ 576.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Non-Ferrous Metal | 1.2 | F | LOGU0904120PNFR-L | TF15 | Carbide | 8.7 | 4.3 | L | ||
฿ 650.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Cast Iron | 1.6 | E | LOGU0904160PNER-L | MC5020 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Steel | 1.6 | E | LOGU0904160PNER-L | MP6120 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Steel | 1.6 | E | LOGU0904160PNER-L | MP6130 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Stainless Steel | 1.6 | E | LOGU0904160PNER-L | MP7130 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 1.6 | E | LOGU0904160PNER-L | MP9120 | Coating | 8.7 | 4.3 | L | ||
฿ 682.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Heat-Resistant Alloy, Titanium Alloy | 1.6 | E | LOGU0904160PNER-L | MP9130 | Coating | 8.7 | 4.3 | L | ||
฿ 650.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | 1.6 | E | LOGU0904160PNER-L | VP15TF | Coating | 8.7 | 4.3 | L | ||
฿ 576.00 | CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | Non-Ferrous Metal | 1.6 | F | LOGU0904160PNFR-L | TF15 | Carbide | 8.7 | 4.3 | L | ||
฿ 549.00 | MILLING CHIP | 10 Piece(s) | 31 Day(s) | Cast Iron | 3 | E | LOGU1207300PNER-M | MC5020 | Coating | 12.4 | 7 | M |
Loading...
Shape (First Character in Model Number) | Others | Clearance Angle | Others | No. of Usable Corners | 2 |
---|---|---|---|---|---|
Precision | G | Preferred Hand | Right-handed |
How can we improve?
How can we improve?