1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for cutter GOER (Part Number)

MME MILLING CHIP

Insert for cutter GOER
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,832.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MITSUBISHI MATERIALS CHIP (for milling) cutter insert GOER.

Drawing

Cutter Insert GOER Outline Drawing

Recommended cutting conditions

Recommended cutting condition table

■Wet cutting

Cutter Insert GOER Recommended Cutting Conditions Table

Precautions for cutting conditions

Note 1) Adjust the depth of cut ap () according to the width of cut ae.
Note 2) When using long edge inserts, apply the above table to the depth of cut ap that does not include weirs and gates.
Note 3) Wet cutting is recommended.

Applicable work material

Cutter Insert GOER Applicable Work Material

Cautions/prohibitions

Note 1) General-purpose inserts (RE=0.4 mm, 0.8 mm), burr-suppressing inserts, and long-edge inserts cannot be used together to achieve their full performance.
 Please use inserts of the same shape depending on the application.
Note 2) Machining diameter varies depending on the shape of the insert. Please note that there is a possibility of interference with the holder, especially when machining near vertical walls.
Note 3) Long-edge inserts are designed to handle protrusions such as weirs and gate residues, and cannot be used for deep cutting.

Part Number
GOER1408PXFR2-MD2030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,832.00

MME MILLING CHIP 1 Piece(s) 19 Day(s)

Loading...

  1. 1
 

Basic Information

Shape (First Character in Model Number) Others Work Material Non-Ferrous Metal Clearance Angle Others
No. of Usable Corners 1 RE(mm) 0.8 Precision E
Honing F Notation Symbol GOER1408PXFR2 Grade Symbol MD2030
Material Type PCD Preferred Hand Right-handed L(mm) 14
W1(mm) 9 S(mm) 4.2 BS(mm) 2
Wiper Edge Cutting Edge Angle 90° Hole Availability No Breaker Availability One Side

Please check the type/dimensions/specifications of the part GOER1408PXFR2-MD2030 in the Insert for cutter GOER series.