(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HP-LAPP001 |
HP-LAPS001 |
HP-LASS001 |
HP-LATF001 |
HP-OPHF001 |
HP-OPLA001 |
HP-OPLF001 |
HP-OPPT001 |
HP-OPRP001 |
HP-RPPP001 |
HP-RPPS001 |
HP-RPSS001 |
HP-SPPE001 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Usable viscosity | Pump Head (m) |
Mass (kg) |
Features | Discharge Rate (cc / Stroke) |
Total Length (mm) |
Hose I.D. (mm) |
Body Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,150.00 |
DRUM PUMPS | 2 Piece(s) | 14 Day(s) | - | 400 cps | 1 | 1.2 | For Mild Chemicals, Weak Acids & Alkalies | 400 cc/stroke | 1100 | 19.5 (3/4") | Polypropylene (PP) | ||
฿ 4,200.00 |
DRUM PUMPS | 1 Piece(s) | 14 Day(s) | - | 100 cps | 1 | 1.4 | For Mild Chemicals, Some Solvents, Weak Acids & Alkalies | 400 cc/stroke | 450 | 19.5 (3/4") | PPS | ||
฿ 9,000.00 |
DRUM PUMPS | 1 Piece(s) | 14 Day(s) | - | 100 cps | 1 | 2.3 | For Mild Chemicals, Some Solvents, Weak Acids & Alkalies | 350 cc/stroke | 1290 | 19.5 (3/4") | Stainless Steel | ||
฿ 13,500.00 ฿ 12,599.55 |
DRUM PUMPS | 1 Piece(s) | 14 Day(s) | - | 100 cps | 1 | 1.5 | For Corrosive Chemicals, Strong Acid & Alkalies | 400 cc/stroke | 1290 | 19.5 (3/4") | fluoropolymer | ||
฿ 8,610.00 |
DRUM PUMPS | 1 Piece(s) | 14 Day(s) | - | 200 cps | 5 | 7.1 | For Oils (Rust-Free) | 1000 cc/stroke | 1300 | 6.35 (1-1/4") | Aluminum | ||
฿ 3,675.00 |
DRUM PUMPS | 1 Piece(s) | 14 Day(s) | - | 1500 cps | 1 | 2.2 | For Medium Viscosity Oils | 500 cc/stroke | 1300 | 19.5 (3/4") | Steel | ||
฿ 5,775.00 |
DRUM PUMPS | 1 Piece(s) | 14 Day(s) | - | 1500 cps | 1 | 2 | For Medium Viscosity Oils | 1500 cc/stroke | 1300 | 19.5 (3/4") | Stainless Steel | ||
฿ 2,310.00 |
PAIL PUMPS | 2 Piece(s) | 14 Day(s) | - | 1500 cps | 1 | 1 | For High Viscosity Oils | 1500 cc/stroke | 1300 | 9.52 (3/8") | Steel | ||
฿ 6,510.00 |
DRUM PUMPS | 1 Piece(s) | 14 Day(s) | - | 200 cps | 2 | 3.1 | For Oils (Rust-Free) | 270 cc/stroke | 1300 | 25.4 (1") | Aluminum | ||
฿ 5,775.00 |
DRUM PUMPS | 1 Piece(s) | 14 Day(s) | - | 200 cps | 2 | 2.1 | For Mild Chemicals, Weak Acids & Alkalies | 270 cc/stroke | 1290 | 25.4 (1") | Polypropylene (PP) | ||
฿ 9,000.00 |
DRUM PUMPS | 1 Piece(s) | 14 Day(s) | - | 100 cps | 2 | 3.41 | For Mild Chemicals, Some Solvents, Weak Acids & Alkalies | 270 cc/stroke | 1100 | 25.4 (1") | PPS | ||
฿ 22,500.00 ฿ 20,999.25 |
DRUM PUMPS | 1 Piece(s) | 14 Day(s) | - | 400 cps | 2 | 6 | For Mild Chemicals, Some Solvents, Weak Acids & Alkalies | 280 cc/stroke | 1100 | 25.4 (1") | Stainless Steel | ||
฿ 600.00 |
DRUM PUMPS | 6 Piece(s) | 14 Day(s) | 20 L/min | 100 cps | 1 | 0.9 | For Mild Chemicals, Weak Acids & Alkalies | - | 1100 | 25.4 (1") | HDPE |
Part Number |
---|
HP-LAPP001 |
HP-LAPS001 |
HP-LASS001 |
HP-LATF001 |
HP-OPHF001 |
HP-OPLA001 |
HP-OPLF001 |
HP-OPPT001 |
HP-OPRP001 |
HP-RPPP001 |
HP-RPPS001 |
HP-RPSS001 |
HP-SPPE001 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Usable viscosity | Pump Head (m) |
Mass (kg) |
Features | Discharge Rate (cc / Stroke) |
Total Length (mm) |
Hose I.D. (mm) |
Body Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,150.00 |
DRUM PUMPS | 2 Piece(s) | 14 Day(s) | - | 400 cps | 1 | 1.2 | For Mild Chemicals, Weak Acids & Alkalies | 400 cc/stroke | 1100 | 19.5 (3/4") | Polypropylene (PP) | ||
฿ 4,200.00 |
DRUM PUMPS | 1 Piece(s) | 14 Day(s) | - | 100 cps | 1 | 1.4 | For Mild Chemicals, Some Solvents, Weak Acids & Alkalies | 400 cc/stroke | 450 | 19.5 (3/4") | PPS | ||
฿ 9,000.00 |
DRUM PUMPS | 1 Piece(s) | 14 Day(s) | - | 100 cps | 1 | 2.3 | For Mild Chemicals, Some Solvents, Weak Acids & Alkalies | 350 cc/stroke | 1290 | 19.5 (3/4") | Stainless Steel | ||
฿ 13,500.00 ฿ 12,599.55 |
DRUM PUMPS | 1 Piece(s) | 14 Day(s) | - | 100 cps | 1 | 1.5 | For Corrosive Chemicals, Strong Acid & Alkalies | 400 cc/stroke | 1290 | 19.5 (3/4") | fluoropolymer | ||
฿ 8,610.00 |
DRUM PUMPS | 1 Piece(s) | 14 Day(s) | - | 200 cps | 5 | 7.1 | For Oils (Rust-Free) | 1000 cc/stroke | 1300 | 6.35 (1-1/4") | Aluminum | ||
฿ 3,675.00 |
DRUM PUMPS | 1 Piece(s) | 14 Day(s) | - | 1500 cps | 1 | 2.2 | For Medium Viscosity Oils | 500 cc/stroke | 1300 | 19.5 (3/4") | Steel | ||
฿ 5,775.00 |
DRUM PUMPS | 1 Piece(s) | 14 Day(s) | - | 1500 cps | 1 | 2 | For Medium Viscosity Oils | 1500 cc/stroke | 1300 | 19.5 (3/4") | Stainless Steel | ||
฿ 2,310.00 |
PAIL PUMPS | 2 Piece(s) | 14 Day(s) | - | 1500 cps | 1 | 1 | For High Viscosity Oils | 1500 cc/stroke | 1300 | 9.52 (3/8") | Steel | ||
฿ 6,510.00 |
DRUM PUMPS | 1 Piece(s) | 14 Day(s) | - | 200 cps | 2 | 3.1 | For Oils (Rust-Free) | 270 cc/stroke | 1300 | 25.4 (1") | Aluminum | ||
฿ 5,775.00 |
DRUM PUMPS | 1 Piece(s) | 14 Day(s) | - | 200 cps | 2 | 2.1 | For Mild Chemicals, Weak Acids & Alkalies | 270 cc/stroke | 1290 | 25.4 (1") | Polypropylene (PP) | ||
฿ 9,000.00 |
DRUM PUMPS | 1 Piece(s) | 14 Day(s) | - | 100 cps | 2 | 3.41 | For Mild Chemicals, Some Solvents, Weak Acids & Alkalies | 270 cc/stroke | 1100 | 25.4 (1") | PPS | ||
฿ 22,500.00 ฿ 20,999.25 |
DRUM PUMPS | 1 Piece(s) | 14 Day(s) | - | 400 cps | 2 | 6 | For Mild Chemicals, Some Solvents, Weak Acids & Alkalies | 280 cc/stroke | 1100 | 25.4 (1") | Stainless Steel | ||
฿ 600.00 |
DRUM PUMPS | 6 Piece(s) | 14 Day(s) | 20 L/min | 100 cps | 1 | 0.9 | For Mild Chemicals, Weak Acids & Alkalies | - | 1100 | 25.4 (1") | HDPE |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?