(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M™ PELTOR™ Optime™ 105 Earmuffs

3M™ PELTOR™ Optime™ 105 Earmuffs

You can add up to 6 items to the comparison list.

Loading...

Specifications of H10B

  • NRR value(dB)
    30dB(H10A)・29dB(H10B)
  • Product Type
    Earmuffs
  • Shape
    Neck Band Type
  • Standard
    ANSI (American Standard)
  • Width(mm)
    150
  • Height(mm)
    130
  • Material Quality
    Earmuffs, Headband: Polyvinyl Chloride (PVC)
  • Mass(g)
    285
  • Features
    Double-layer cup for high sound insulation. Appropriate for loud environments up to 105 dB. Head band type.
  • Specifications
    According to ANSI S3. 19-1974
Part Number
H10B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,417.00

EAR-MUFFS 5 Piece(s) 6 Day(s)

Basic Specifications

  • NRR value(dB)
    30dB(H10A)・29dB(H10B)
  • Product Type
    Earmuffs
  • Shape
    Neck Band Type
  • Standard
    ANSI (American Standard)
  • Width(mm)
    150
  • Height(mm)
    130
  • Material Quality
    Earmuffs, Headband: Polyvinyl Chloride (PVC)
  • Mass(g)
    285
  • Features
    Double-layer cup for high sound insulation. Appropriate for loud environments up to 105 dB. Head band type.
  • Specifications
    According to ANSI S3. 19-1974

Product Description

3M™ PELTOR™ Optime™ 105 Earmuffs H10B
[Features]
・Patented Twin-Cup™ design has soft, foam-filled earmuff cushions.
・Behind the head design allows for easy use with hard hats.
・Color-coding for compliance sighting.
・Noise Reduction Rating (NRR)*: 29 dB. CSA Class AL

Specifications of H10B

  • NRR value(dB)
    30dB(H10A)・29dB(H10B)
  • Product Type
    Earmuffs
  • Shape
    Neck Band Type
  • Standard
    ANSI (American Standard)
  • Width(mm)
    150
  • Height(mm)
    130
  • Material Quality
    Earmuffs, Headband: Polyvinyl Chloride (PVC)
  • Mass(g)
    285
  • Features
    Double-layer cup for high sound insulation. Appropriate for loud environments up to 105 dB. Head band type.
  • Specifications
    According to ANSI S3. 19-1974
Part Number
H10B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,417.00

EAR-MUFFS 5 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1