(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M™ E-A-R™ UltraFit™ Earplugs

3M™ E-A-R™ UltraFit™ Earplugs

You can add up to 6 items to the comparison list.

Loading...

Specifications of 340-4007

  • NRR value(dB)
    25
  • Product Type
    Earplugs
  • Shape
    Flange Type
  • Size
    Free
  • Cord
    Yes
  • Standard
    JIS
  • Material Quality
    Thermoplastic Elastomer
  • Mass(g/pair)
    4
  • Features
    The copper core causes it to react with metal detectors. Optimal for contamination prevention. Can be washed and used repeatedly.
  • Specifications
    JIS T8161 EP1 Compliant Product
Part Number
340-4007
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 65.00

EARPLUGS 200 Piece(s) 6 Day(s)

Basic Specifications

  • NRR value(dB)
    25
  • Product Type
    Earplugs
  • Shape
    Flange Type
  • Size
    Free
  • Cord
    Yes
  • Standard
    JIS
  • Material Quality
    Thermoplastic Elastomer
  • Mass(g/pair)
    4
  • Features
    The copper core causes it to react with metal detectors. Optimal for contamination prevention. Can be washed and used repeatedly.
  • Specifications
    JIS T8161 EP1 Compliant Product

Product Description

[Features]
・Metal-detectable ball bearing for high detectability.
・Premolded, triple flange earplug s fit comfortably in a wide range of ear sizes
・No need to roll earplugs before fitting so the tips stay clean even if hands are dirty
・Soft polymer is washable and reusable, reducing both waste and costs

Specifications of 340-4007

  • NRR value(dB)
    25
  • Product Type
    Earplugs
  • Shape
    Flange Type
  • Size
    Free
  • Cord
    Yes
  • Standard
    JIS
  • Material Quality
    Thermoplastic Elastomer
  • Mass(g/pair)
    4
  • Features
    The copper core causes it to react with metal detectors. Optimal for contamination prevention. Can be washed and used repeatedly.
  • Specifications
    JIS T8161 EP1 Compliant Product
Part Number
340-4007
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 65.00

EARPLUGS 200 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1