(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

18 m, Masking Tape (Ultra Weak Adhesive)【4-8 Pieces Per Package】

18 m, Masking Tape (Ultra Weak Adhesive)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 357.16 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
EA944NW-101
EA944NW-102
EA944NW-103
EA944NW-104
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width (mm) Quantity (Roll)

฿ 357.73

ESCO 1 Pack(s)

8 Pieces Per Package

6 Day(s) 15 8

฿ 371.84

ESCO 1 Pack(s)

7 Pieces Per Package

6 Day(s) 18 7

฿ 357.16

ESCO 1 Pack(s)

5 Pieces Per Package

6 Day(s) 24 5

฿ 357.73

ESCO 1 Pack(s)

4 Pieces Per Package

6 Day(s) 30 4

Basic Specifications

  • Materials
    Base material: Japanese paper adhesive: Acrylic type
  • Length (m)
    18
  • Thickness (mm)
    0.09
  • Product detail type
    18 m, Masking Tape (Ultra Weak Adhesive)

Product Description

Since it is an ultra-weak adhesive tape, it does not easily damage the base even if it is attached to a delicate adherend, and when it is attached, the adhesive strength does not increase easily, so it does not easily leave adhesive residue.

Part Number
EA944NW-101
EA944NW-102
EA944NW-103
EA944NW-104
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width (mm) Quantity (Roll)

฿ 357.73

ESCO 1 Pack(s)

8 Pieces Per Package

6 Day(s) 15 8

฿ 371.84

ESCO 1 Pack(s)

7 Pieces Per Package

6 Day(s) 18 7

฿ 357.16

ESCO 1 Pack(s)

5 Pieces Per Package

6 Day(s) 24 5

฿ 357.73

ESCO 1 Pack(s)

4 Pieces Per Package

6 Day(s) 30 4

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1