(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA911AB-131 |
EA911AB-132 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Materials | Details 1 | Details 2 | Weight | Color | Size (mm) | Capacity | Accessories | Overall length (mm) | Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,608.93 |
ESCO | 1 Piece(s) | 6 Day(s) | Vinyl | Hose not included | - | 1㎏ | - | ø46×46 | 26L | Hose connection adapter, bungee cord × 4 | - | ø46×46 | ||
฿ 2,072.90 |
ESCO | 1 Piece(s) | 6 Day(s) | - | - | Drain hose for EA911AB-121, 131 | - | Clear | - | - | - | 7.62 | - |
·It catches liquid leaks from high places and helps anti-slipping on the floor.
·Drainage is also possible by attaching the hose of EA911AB-132.
Part Number |
---|
EA911AB-131 |
EA911AB-132 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Materials | Details 1 | Details 2 | Weight | Color | Size (mm) | Capacity | Accessories | Overall length (mm) | Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,608.93 |
ESCO | 1 Piece(s) | 6 Day(s) | Vinyl | Hose not included | - | 1㎏ | - | ø46×46 | 26L | Hose connection adapter, bungee cord × 4 | - | ø46×46 | ||
฿ 2,072.90 |
ESCO | 1 Piece(s) | 6 Day(s) | - | - | Drain hose for EA911AB-121, 131 | - | Clear | - | - | - | 7.62 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?