(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-Resistant Gloves for Cleanroom With Embossing, Without Embossing Clean Packed (EGF-111)

Heat-Resistant Gloves for Cleanroom With Embossing, Without Embossing Clean Packed (EGF-111)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EGF-111
EGF-111E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Heat Resistance Temperature
(℃)
Type Details Manufacturer Product Name Manufacturer Part Number AS ONE Part Number Material Details Capacity

฿ 7,761.74

GLOVES FOR CLEAN ROOM 1 Piece(s) 6 Day(s) Textile material: 300 Without embossing 500 Heat-Resistant Gloves for Cleanroom 334-049 334-049 9-1010-02 Fabric: Para-aramid fiber 1 pair

฿ 8,309.07

GLOVES FOR CLEAN ROOM 1 Piece(s) 6 Day(s) Textile material: 300, silicone embossed: 150 With embossing 200 Heat-Resistant Gloves for Cleanroom 334-059 334-059 9-1010-01 Fabric: Para-aramid fiber, embossed: Silicone rubber 1 pair

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Other
  • Size
    Configurable
  • Overall Length(mm)
    260
  • Capacity
    1 pair

Product Description

Excellent grip embossed specially
[Features]
·The filament fibers are specially processed and a high-density knitted base cloth is used, so it is difficult for dust to form.
·It has excellent heat resistance and protects hands from burns and cuts.

Part Number
EGF-111
EGF-111E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Heat Resistance Temperature
(℃)
Type Details Manufacturer Product Name Manufacturer Part Number AS ONE Part Number Material Details Capacity

฿ 7,761.74

GLOVES FOR CLEAN ROOM 1 Piece(s) 6 Day(s) Textile material: 300 Without embossing 500 Heat-Resistant Gloves for Cleanroom 334-049 334-049 9-1010-02 Fabric: Para-aramid fiber 1 pair

฿ 8,309.07

GLOVES FOR CLEAN ROOM 1 Piece(s) 6 Day(s) Textile material: 300, silicone embossed: 150 With embossing 200 Heat-Resistant Gloves for Cleanroom 334-059 334-059 9-1010-01 Fabric: Para-aramid fiber, embossed: Silicone rubber 1 pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1