(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
SS-56EG2-8BT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 59,850.00 |
INDUSTRIAL SPOT COOLER | 1 Piece(s) | 1 Day(s) |
Products Features
・Light and portable air cooler with one cool air duct for one person, workstation or machine.
・Very space efficient. Can be placed directly against walls or other objects on three sides.Products specification
・Three cool duct type
・ No Automatic swivel
・Power supply : Single phase 220V, 50H
・ Cooling capacity : 5.6kW / 19,000 BTU
・Compressor / output Air tight rotary model / 1.50kW output
・Air flow Power output : 0.48k W
・Air flow Cool air volume : 16.0m 3 / min
・Air flow Hot air volume : 30.0m 3 / min
・Operating condition : 25°C (50%) – 45°C (40%)
・Drain tank capacity : 20.0L
・Power consumption : 2.80Kw
・Starting current : 57.0 A
・Running current : 13.4 A・Refrigerant : R407C
・Refrigerant charge : 950g・Power factor : 95%
・Electric cable length : 2 m (Thai P lug)
・Dimensions : W 490 x D 600 x H 1120 (Not including hot / cold air ducts ) (mm)
・Net weight : 90.0 kg
Part Number |
---|
SS-56EG2-8BT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 59,850.00 |
INDUSTRIAL SPOT COOLER | 1 Piece(s) | 1 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Product Picture | |||||
---|---|---|---|---|---|
Part No. | SS-22EG-8BT | SS-22DG-8BT | SS-40EG-8BT | SS-40DG-8BT2 | SS-56EG2-8BT |
Function | ไม่มีระบบสวิงอัตโนมัติ | ระบบสวิงอัตโนมัติ | ไม่มีระบบสวิงอัตโนมัติ | ระบบสวิงอัตโนมัติ | ไม่มีระบบสวิงอัตโนมัติ |
Cooling Capacity | 7,500 BTU | 13,500 BTU | 19,000 BTU | ||
Power Supply | Single Phase 220V, 50Hz | Single Phase 220V, 50Hz | Single Phase 220V, 50Hz | ||
Power Consumption | 0.8 kW | 1.9 kW | 2.8 kW | ||
Drain Tank Capacity | 5 L | 8 L | 20 L | ||
Feature | ปรับปริมาณลมได้ 2 ระดับ | ปรับปริมาณลมได้ 2 ระดับ | ปรับทิศทางลมได้ 3 ทิศทางในเวลาเดียวกัน | ||
Dimension (mm) | (W)390 x (D)430 x (H)808 | (W)520 x (D)470 x (H)1120 | (W)490 x (D)600 x (H)1120 |
How can we improve?
How can we improve?