(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Spot Coolers - One Cool Duct (SS-22DG-8BT)

Portable Spot Coolers - One Cool Duct (SS-22DG-8BT)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of SS-22DG-8BT

  • Product Type
    Spot Air Conditioners
  • Power consumption (kW) (50/60 Hz)
    0.8 kW
  • Cooling capacity (kW) (50/60 Hz)
    2.2 kW / 7,500 BTU
  • Details Model
    One cool duct type (Automatic swivel) INDUSTRIAL SPOT COOLER
  • Power Source Details
    Cable: 2 m / Electric plug not included (Thai plug)
  • Main body dimensions (Width x Depth x Height)(mm)
    W390 x D430 x H808
  • Power supply
    Single phase 220V, 50Hz
  • Drain tank capacity
    5 L
  • weight(kg)
    39
  • Adjustable air volume
    2 speeds
  • Operation safety range
    25ºC (50%) - 45ºC (40%)
  • Refrigerant
    R407C
Part Number
SS-22DG-8BT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,840.00

INDUSTRIAL SPOT COOLER 1 Piece(s) 90 Day(s)

Basic Specifications

  • Product Type
    Spot Air Conditioners
  • Power consumption (kW) (50/60 Hz)
    0.8 kW
  • Cooling capacity (kW) (50/60 Hz)
    2.2 kW / 7,500 BTU
  • Details Model
    One cool duct type (Automatic swivel) INDUSTRIAL SPOT COOLER
  • Power Source Details
    Cable: 2 m / Electric plug not included (Thai plug)
  • Main body dimensions (Width x Depth x Height)(mm)
    W390 x D430 x H808
  • Power supply
    Single phase 220V, 50Hz
  • Drain tank capacity
    5 L
  • weight(kg)
    39
  • Adjustable air volume
    2 speeds
  • Operation safety range
    25ºC (50%) - 45ºC (40%)
  • Refrigerant
    R407C

Product Description

●Light and portable air cooler with one cool air duct for one person, workstation or machine.●Very space efficient. Can be placed directly against walls or other objects on three sides. (Thai Plug)

Specifications of SS-22DG-8BT

  • Product Type
    Spot Air Conditioners
  • Power consumption (kW) (50/60 Hz)
    0.8 kW
  • Cooling capacity (kW) (50/60 Hz)
    2.2 kW / 7,500 BTU
  • Details Model
    One cool duct type (Automatic swivel) INDUSTRIAL SPOT COOLER
  • Power Source Details
    Cable: 2 m / Electric plug not included (Thai plug)
  • Main body dimensions (Width x Depth x Height)(mm)
    W390 x D430 x H808
  • Power supply
    Single phase 220V, 50Hz
  • Drain tank capacity
    5 L
  • weight(kg)
    39
  • Adjustable air volume
    2 speeds
  • Operation safety range
    25ºC (50%) - 45ºC (40%)
  • Refrigerant
    R407C
Part Number
SS-22DG-8BT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,840.00

INDUSTRIAL SPOT COOLER 1 Piece(s) 90 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications


Product Picture7,500 BTU13,500 BTU19,000 BTU
Part   No.SS-22EG-8BTSS-22DG-8BTSS-40EG-8BTSS-40DG-8BT2SS-56EG2-8BT
Functionไม่มีระบบสวิงอัตโนมัติระบบสวิงอัตโนมัติไม่มีระบบสวิงอัตโนมัติระบบสวิงอัตโนมัติไม่มีระบบสวิงอัตโนมัติ
Cooling   Capacity7,500 BTU13,500 BTU19,000 BTU
Power SupplySingle Phase 220V, 50HzSingle Phase 220V, 50HzSingle Phase 220V, 50Hz
Power   Consumption0.8 kW1.9 kW2.8 kW
Drain Tank   Capacity5 L8 L20 L
Featureปรับปริมาณลมได้ 2 ระดับปรับปริมาณลมได้ 2 ระดับปรับทิศทางลมได้ 3 ทิศทางในเวลาเดียวกัน
Dimension (mm)(W)390 x (D)430 x (H)808(W)520 x (D)470 x (H)1120(W)490 x (D)600 x (H)1120
 

ตัวอย่างการใช้งาน