(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Wipe, FT-K100, 100 Sheets, Tokyo Garasu Kikai Co., Ltd.

Clean Wipe, FT-K100, 100 Sheets, Tokyo Garasu Kikai Co., Ltd.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FT-K100

  • Product Model
    Wiper
  • Materials
    [Other] PET
  • Color
    White
  • Maker Part Number
    FT-K100
  • TGK Code
    0000251901
  • TGK Part Number
    0000-25-19-01
  • Characteristics
    Knitted material made using 100% fine denier PET filaments. It is a wipe with extremely low dust generation by fusing the edges and cleaning with high-purity water of 17.5 MΩ or more.
  • Applications
    For cleaning work in clean rooms
  • Specifications
    High-purity water washed
  • Material Details
    PET100%
  • Capacity
    1 pack (100 sheets)
Part Number
FT-K100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 2,943.59

WIPER FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) 1 pack (100 sheets)

Basic Specifications

  • Product Model
    Wiper
  • Materials
    PET
  • Color
    White
  • Maker Part Number
    FT-K100
  • TGK Code
    0000251901
  • TGK Part Number
    0000-25-19-01
  • Characteristics
    Knitted material made using 100% fine denier PET filaments. It is a wipe with extremely low dust generation by fusing the edges and cleaning with high-purity water of 17.5 MΩ or more.
  • Applications
    For cleaning work in clean rooms
  • Specifications
    High-purity water washed
  • Material Details
    PET100%
  • Capacity
    1 pack (100 sheets)

Product Description

Knitted material made using 100% fine denier PET filaments. It is a wipe with extremely low dust generation by fusing the edges and cleaning with high-purity water of 17.5 MΩ or more. For cleaning work in cleanrooms

Specifications of FT-K100

  • Product Model
    Wiper
  • Materials
    [Other] PET
  • Color
    White
  • Maker Part Number
    FT-K100
  • TGK Code
    0000251901
  • TGK Part Number
    0000-25-19-01
  • Characteristics
    Knitted material made using 100% fine denier PET filaments. It is a wipe with extremely low dust generation by fusing the edges and cleaning with high-purity water of 17.5 MΩ or more.
  • Applications
    For cleaning work in clean rooms
  • Specifications
    High-purity water washed
  • Material Details
    PET100%
  • Capacity
    1 pack (100 sheets)
Part Number
FT-K100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 2,943.59

WIPER FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

10 Day(s) 1 pack (100 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1