(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluoropolymer Needle

Fluoropolymer Needle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,517.68 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TN-14G
TN-16G
TN-18G
TN-20G
TN-22G
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner Diameter
(mm)
Color Outer diameter
(ømm)
Manufacturer Product Name Manufacturer Model AS ONE Part Number Capacity

฿ 4,517.68

WAFER CARRIER/PRECISION TOOL 1 Piece(s) - 6 Day(s) ø1.35 Blue 1.95 Fluoropolymer Needle TN-14G TN-14G 2-1586-01 1 pack (50 pcs.)

฿ 4,517.68

WAFER CARRIER/PRECISION TOOL 2 Piece(s) - 6 Day(s) ø1.07 Ivory 1.67 Fluoropolymer Needle TN-16G TN-16G 2-1586-02 1 pack (50 pcs.)

฿ 6,417.00

PTFE NOZZLE TN 1 Pack(s)

50 Pieces Per Package

20 Day(s) ø0.86 Gray 1.46 Fluoropolymer Needle TN-18G TN-18G 2-1586-03 1 pack (50 pcs.)

฿ 4,517.68

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

6 Day(s) ø0.56 Light pink 1.06 Fluoropolymer Needle TN-20G TN-20G 2-1586-04 1 pack (50 pcs.)

฿ 4,517.68

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

6 Day(s) ø0.38 White 0.84 Fluoropolymer Needle TN-22G TN-22G 2-1586-05 1 pack (50 pcs.)

Basic Specifications

  • Product Type
    Dispenser
  • Overall Length(mm)
    25.5
  • Needle length(mm)
    8
  • Materials
    Needle: PTFE (fluoropolymer); Needle base: POM (polyacetal)
  • Features
    Suitable for discharging liquid materials for which metal needles cannot be used.
  • Capacity
    1 pack (50 pcs.)

Product Description

[Specifications]
·Suitable for discharging liquid materials for which metal needles cannot be used.
·The materials are PTFE (fluoropolymer) for the needle and POM (polyacetal) for the needle base.

Part Number
TN-14G
TN-16G
TN-18G
TN-20G
TN-22G
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner Diameter
(mm)
Color Outer diameter
(ømm)
Manufacturer Product Name Manufacturer Model AS ONE Part Number Capacity

฿ 4,517.68

WAFER CARRIER/PRECISION TOOL 1 Piece(s) - 6 Day(s) ø1.35 Blue 1.95 Fluoropolymer Needle TN-14G TN-14G 2-1586-01 1 pack (50 pcs.)

฿ 4,517.68

WAFER CARRIER/PRECISION TOOL 2 Piece(s) - 6 Day(s) ø1.07 Ivory 1.67 Fluoropolymer Needle TN-16G TN-16G 2-1586-02 1 pack (50 pcs.)

฿ 6,417.00

PTFE NOZZLE TN 1 Pack(s)

50 Pieces Per Package

20 Day(s) ø0.86 Gray 1.46 Fluoropolymer Needle TN-18G TN-18G 2-1586-03 1 pack (50 pcs.)

฿ 4,517.68

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

6 Day(s) ø0.56 Light pink 1.06 Fluoropolymer Needle TN-20G TN-20G 2-1586-04 1 pack (50 pcs.)

฿ 4,517.68

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

50 Pieces Per Package

6 Day(s) ø0.38 White 0.84 Fluoropolymer Needle TN-22G TN-22G 2-1586-05 1 pack (50 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1