(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BSCS90B6 |
BSCS90B9 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (in) |
AS ONE Part Number |
---|---|---|---|---|---|---|---|---|
฿ 1,430.91 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
100 Pieces Per Package |
17 Day(s) | 6 | 62-3348-01 | ||
฿ 1,047.51 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
50 Pieces Per Package |
13 Day(s) | 9 | 62-3348-02 |
[Features]
·Versatile type with knitted material using filament fiber polyester threads.
·It has both properties of rapid water absorbency and high water retention.
·Special laser cutting technology is used to prevent dust generation from flanges.
·Particles and residual ions have been eliminated as much as possible.
·For wiping off dirt and maintenance.
Part Number |
---|
BSCS90B6 |
BSCS90B9 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (in) |
AS ONE Part Number |
---|---|---|---|---|---|---|---|---|
฿ 1,430.91 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
100 Pieces Per Package |
17 Day(s) | 6 | 62-3348-01 | ||
฿ 1,047.51 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
50 Pieces Per Package |
13 Day(s) | 9 | 62-3348-02 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Product Specifications
Part number | 62-3347-99 | 62-3348-01 | 62-3348-02 |
Code Number | 810-6244 | 810-6245 | 810-6246 |
How can we improve?
How can we improve?