(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Boots With Zipper PA9350 (22 to 31 cm) (PA9350-N1-220)

Clean Boots With Zipper PA9350 (22 to 31 cm) (PA9350-N1-220)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PA9350-N1-220
PA9350-N1-225
PA9350-N1-235
PA9350-N1-245
PA9350-N1-265
PA9350-N1-275
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sizes
(cm)
AS ONE Part Number

฿ 4,705.14

WARE FOR CLEAN ROOM 1 Piece(s) 17 Day(s) - 61-0132-26

฿ 4,705.14

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) - 61-0132-27

฿ 4,705.14

WARE FOR CLEAN ROOM 1 Piece(s) 17 Day(s) - 61-0132-28

฿ 4,705.14

WARE FOR CLEAN ROOM 1 Piece(s) 24 Day(s) - 61-0132-29

฿ 4,705.14

WARE FOR CLEAN ROOM 1 Piece(s) 6 Day(s) - 61-0132-30

฿ 4,705.14

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 27.5 61-0132-31

Basic Specifications

  • Product Model
    Shoes・Boots
  • Color
    White
  • Grated Scale (Class)
    100 / 1000
  • Specifications
    Long boots type with front fastener, Magic Tape used at opening, antistatic urethane bottom specification
  • Materials
    Purita III + Clarino synthetic leather

Product Description

[Features]
·The cover is made of "Purita III," a material that has both moderate filterability and breathability with excellent surface strength.
·The cover is long and easy to put on and take off with a fastener, and a hook-and-loop tape is used at the collar of the shoes to prevent dust leakage.
·The sole is made of a special antistatic compound urethane that is light and has good cushioning properties.
·The soles are thick and have circle points at the base of the movement to improve mobility.
·In addition, there is plenty of space on the little finger side, and it is designed so that the foot does not feel cramped, and EEE is also adopted for the width.
·The part that comes into contact with the ground first when walking is cut in advance to allow smooth movement and eliminate the source of dust caused by wear.
·Inner soles with conductive yarns, conductive rubber, and Urethane soles with antistatic compound ensure static elimination. (Compliant with JIS T8103 for conductivity)

Part Number
PA9350-N1-220
PA9350-N1-225
PA9350-N1-235
PA9350-N1-245
PA9350-N1-265
PA9350-N1-275
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sizes
(cm)
AS ONE Part Number

฿ 4,705.14

WARE FOR CLEAN ROOM 1 Piece(s) 17 Day(s) - 61-0132-26

฿ 4,705.14

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) - 61-0132-27

฿ 4,705.14

WARE FOR CLEAN ROOM 1 Piece(s) 17 Day(s) - 61-0132-28

฿ 4,705.14

WARE FOR CLEAN ROOM 1 Piece(s) 24 Day(s) - 61-0132-29

฿ 4,705.14

WARE FOR CLEAN ROOM 1 Piece(s) 6 Day(s) - 61-0132-30

฿ 4,705.14

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 27.5 61-0132-31

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1