(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wafer Tweezers, Round/Oval Flat Type (ID-125)

Wafer Tweezers, Round/Oval Flat Type (ID-125)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ID-33A
ID-125
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detail Types Length
(mm)
Tip Part
(mm)
Maker Part Number TGK Code TGK Part Number Capacity

฿ 1,464.20

WAFER CARRIER/PRECISION TOOL 4 Piece(s) 10 Day(s) Round type 115 36.3 33A 0990252275 0990-25-22-75 1 pc.

฿ 1,544.21

WAFER CARRIER/PRECISION TOOL 4 Piece(s) 10 Day(s) Flat oval type 120 43.5 125 0990252280 0990-25-22-80 1 pc.

Basic Specifications

  • Product Model
    Tweezers
  • Tweezers Feature
    Wafer
  • Specifications
    Non-magnetic and acid resistant
  • Capacity
    1 pc.

Product Description

Acid resistant and non-magnetic. Applicable products are the leftmost (part number: 0990-25-22-75), the second from the left (model number: 0990-25-22-76), and the rightmost (model number: 0990-25-22-80) in the photo.

Part Number
ID-33A
ID-125
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detail Types Length
(mm)
Tip Part
(mm)
Maker Part Number TGK Code TGK Part Number Capacity

฿ 1,464.20

WAFER CARRIER/PRECISION TOOL 4 Piece(s) 10 Day(s) Round type 115 36.3 33A 0990252275 0990-25-22-75 1 pc.

฿ 1,544.21

WAFER CARRIER/PRECISION TOOL 4 Piece(s) 10 Day(s) Flat oval type 120 43.5 125 0990252280 0990-25-22-80 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1