(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

K Mat, Strong Adhesion, 600 × 900, 30 Layers, 10 Sheets Included, Blue

K Mat, Strong Adhesion, 600 × 900, 30 Layers, 10 Sheets Included, Blue

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Specifications of HRH6093KBN

  • AS ONE Part Number
    61-9953-57
Part Number
HRH6093KBN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 23,655.43

CLEAN TAPES/MATS 1 Piece(s) 14 Day(s)

Basic Specifications

  • AS ONE Part Number
    61-9953-57

Product Description

[Features]
·A peel-off type adhesive floor mat with antibacterial agent.
·The dust removal and antibacterial effects stand out.
·The corners are numbered to show the number of remaining sheets.
[Product Specifications]
·Color: Blue
·Size: 600 mm × 900 mm
·Layered type
・ Includes 10 Pcs.

Specifications of HRH6093KBN

  • AS ONE Part Number
    61-9953-57
Part Number
HRH6093KBN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 23,655.43

CLEAN TAPES/MATS 1 Piece(s) 14 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1