(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AS Heat Seal Film (715-7707)

AS Heat Seal Film (715-7707)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
715-7707
715-7708
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details AS ONE Part Number Capacity

฿ 11,325.35

STATIONERY FOR CLEAN ROOM 1 Piece(s) 20 Day(s) A3 61-0079-64 1 Bag (50 pcs.)

฿ 5,562.60

STATIONERY FOR CLEAN ROOM 1 Piece(s) 6 Day(s) A4 61-0079-65 1 Bag (50 pcs.)

Basic Specifications

Product Description

[Features]
·Highly transparent conductive laminate film.

Part Number
715-7707
715-7708
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details AS ONE Part Number Capacity

฿ 11,325.35

STATIONERY FOR CLEAN ROOM 1 Piece(s) 20 Day(s) A3 61-0079-64 1 Bag (50 pcs.)

฿ 5,562.60

STATIONERY FOR CLEAN ROOM 1 Piece(s) 6 Day(s) A4 61-0079-65 1 Bag (50 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1