(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Mat (1 Sheet) (BSC840011SB)

Adhesive Mat (1 Sheet) (BSC840011SB)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSC840011SB
BSC840011SG
BSC840011SW
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details Manufacturer Model AS ONE Part Number Capacity

฿ 952.07

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

6 Day(s) Blue Blue BSC840011SB 61-3324-20 1 pack (30 sheets)

฿ 952.07

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

13 Day(s) Green Green BSC840011SG 61-3324-21 1 pack (30 sheets)

฿ 952.07

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

15 Day(s) White White BSC840011SW 61-3324-22 1 pack (30 sheets)

Basic Specifications

  • Product Type
    Mat/Sheet
  • Width(mm)
    600
  • Length(m)
    0.9
  • Thickness(mm)
    1.6/0.05 (film)
  • Film count(pieces)
    30 / Sheet
  • Cord Diameter(mm)
    0.05
  • Materials
    Low density polyethylene (film)
  • Pressure sensitive adhesive material
    Aqueous acrylic lactic acid
  • Weight
    0.84 kg
  • Capacity
    1 pack (30 sheets)

Product Description

[Features]
·You can use it cleanly at any time just by peeling off the dirty sheet.
·Tags with a serial number indicate the number of remaining mats. You can easily manage the number of sheets.
·It is a weak adhesion type.
[Application]
·Various manufacturing factories, especially semiconductor and electric/electronic equipment manufacturing factories and printing factories. Cleanroom entrances, etc. Food processing factories.

Part Number
BSC840011SB
BSC840011SG
BSC840011SW
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details Manufacturer Model AS ONE Part Number Capacity

฿ 952.07

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

6 Day(s) Blue Blue BSC840011SB 61-3324-20 1 pack (30 sheets)

฿ 952.07

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

13 Day(s) Green Green BSC840011SG 61-3324-21 1 pack (30 sheets)

฿ 952.07

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

15 Day(s) White White BSC840011SW 61-3324-22 1 pack (30 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

Part number61-3324-2061-3324-2161-3324-22
Code Number351-4781351-4790351-4803