(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slacks, Cleanroom Ware, CM3208 (3 Colors) (CM3208BL)

Slacks, Cleanroom Ware, CM3208 (3 Colors) (CM3208BL)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • ·After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CM3208B3L
CM3208B4L
CM3208B5L
CM3208BL
CM3208BLL
CM3208BM
CM3208BS
CM3208N3L
CM3208N4L
CM3208N5L
CM3208NL
CM3208NLL
CM3208NM
CM3208NS
CM3208W3L
CM3208W4L
CM3208W5L
CM3208WL
CM3208WLL
CM3208WM
CM3208WS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Color Details Dress Length
(cm)
Waist
(cm)
Inseam
(cm)
AS ONE Part Number

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) Blue Colors 3L Blue 108 92-97 76 62-3359-71

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) Blue Colors 4L Blue 109 98-103 76 62-3359-72

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 9 Day(s) Blue Colors 5L Blue 110 104-109 76 62-3359-73

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 9 Day(s) Blue Colors L Blue 108 80-85 78 62-3359-74

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 9 Day(s) Blue Colors LL Blue 109 86-91 78 62-3359-75

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 9 Day(s) Blue Colors M Blue 107 74-79 78 62-3359-76

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) Blue Colors S Blue 106 68-73 78 62-3359-77

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) Navy-based 3L Navy 108 92-97 76 62-3359-78

฿ 2,224.28

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) Navy-based 4L Navy 109 98-103 76 62-3359-79

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) Navy-based 5L Navy 110 104-109 76 62-3359-80

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) Navy-based L Navy 108 80-85 78 62-3359-81

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 9 Day(s) Navy-based LL Navy 109 86-91 78 62-3359-82

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) Navy-based M Navy 107 74-79 78 62-3359-83

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) Navy-based S Navy 106 68-73 78 62-3359-84

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) White based 3L White 108 92-97 76 62-3359-85

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) White based 4L White 109 98-103 76 62-3359-86

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) White based 5L White 110 104-109 76 62-3359-87

฿ 2,224.28

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) White based L White 108 80-85 78 62-3359-88

฿ 2,224.28

WARE FOR CLEAN ROOM 1 Piece(s) 6 Day(s) White based LL White 109 86-91 78 62-3359-89

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) White based M White 107 74-79 78 62-3359-90

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) White based S White 106 68-73 78 62-3359-91

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Type Details
    Compliant with JIS T8118 (antistatic properties)
  • Manufacturer Model
    CM3208
  • Specifications
    With waist lining
  • Materials
    Polyester 100% (Megana 5 mm grid)

Product Description

[Features]
·Slacks, cleanroom wear.
·For prevention measures of dust generation from workers and ESD.

Part Number
CM3208B3L
CM3208B4L
CM3208B5L
CM3208BL
CM3208BLL
CM3208BM
CM3208BS
CM3208N3L
CM3208N4L
CM3208N5L
CM3208NL
CM3208NLL
CM3208NM
CM3208NS
CM3208W3L
CM3208W4L
CM3208W5L
CM3208WL
CM3208WLL
CM3208WM
CM3208WS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Color Details Dress Length
(cm)
Waist
(cm)
Inseam
(cm)
AS ONE Part Number

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) Blue Colors 3L Blue 108 92-97 76 62-3359-71

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) Blue Colors 4L Blue 109 98-103 76 62-3359-72

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 9 Day(s) Blue Colors 5L Blue 110 104-109 76 62-3359-73

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 9 Day(s) Blue Colors L Blue 108 80-85 78 62-3359-74

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 9 Day(s) Blue Colors LL Blue 109 86-91 78 62-3359-75

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 9 Day(s) Blue Colors M Blue 107 74-79 78 62-3359-76

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) Blue Colors S Blue 106 68-73 78 62-3359-77

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) Navy-based 3L Navy 108 92-97 76 62-3359-78

฿ 2,224.28

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) Navy-based 4L Navy 109 98-103 76 62-3359-79

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) Navy-based 5L Navy 110 104-109 76 62-3359-80

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) Navy-based L Navy 108 80-85 78 62-3359-81

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 9 Day(s) Navy-based LL Navy 109 86-91 78 62-3359-82

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 6 Day(s) Navy-based M Navy 107 74-79 78 62-3359-83

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) Navy-based S Navy 106 68-73 78 62-3359-84

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) White based 3L White 108 92-97 76 62-3359-85

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) White based 4L White 109 98-103 76 62-3359-86

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) White based 5L White 110 104-109 76 62-3359-87

฿ 2,224.28

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) White based L White 108 80-85 78 62-3359-88

฿ 2,224.28

WARE FOR CLEAN ROOM 1 Piece(s) 6 Day(s) White based LL White 109 86-91 78 62-3359-89

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) White based M White 107 74-79 78 62-3359-90

฿ 2,224.28

WARE FOR CLEAN ROOM 2 Piece(s) 18 Day(s) White based S White 106 68-73 78 62-3359-91

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

Part number62-3359-7162-3359-7262-3359-7362-3359-7462-3359-7562-3359-76
Code Number825-9022825-9023825-9024825-9025825-9026825-9027
Part number62-3359-7762-3359-7862-3359-7962-3359-8062-3359-8162-3359-82
Code Number825-9028825-9029825-9030825-9031825-9032825-9033
Part number62-3359-8362-3359-8462-3359-8562-3359-8662-3359-8762-3359-88
Code Number825-9034825-9035825-9036825-9037825-9038825-9039
Part number62-3359-8962-3359-9062-3359-91
Code Number825-9040825-9041825-8865