(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CMS380BL |
CMS940BLD |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Size (mm) |
Film count (pieces) |
Adhesive strength | Manufacturer Model | AS ONE Part Number | Weight | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,394.67 |
TAPE/MAT FOR CLEAN ROOM | 1 Pack(s) |
30 Pieces Per Package |
13 Day(s) | - | - | 0.202 (Thickness per sheet) | 30 / Sheet | 2.55±0.5 (N/25 mm) | CMS380BL | 61-3324-60 | 3.5 kg | 1 pack (30 sheets) | ||
฿ 3,536.09 |
TAPE/MAT FOR CLEAN ROOM | 1 Pack(s) |
40 Pieces Per Package |
40 Day(s) | 600 | 0.9 | 0.199 (Thickness per sheet) | 40/sheet | 1.47±0.6 (N/25 mm) | CMS940BLD | 61-3324-61 | 9.5 kg | 1 Pack (40 sheets) |
[Features]
·A special adhesive surely catches dust and dirt attached to the roller of the caster.
Part Number |
---|
CMS380BL |
CMS940BLD |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Size (mm) |
Film count (pieces) |
Adhesive strength | Manufacturer Model | AS ONE Part Number | Weight | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,394.67 |
TAPE/MAT FOR CLEAN ROOM | 1 Pack(s) |
30 Pieces Per Package |
13 Day(s) | - | - | 0.202 (Thickness per sheet) | 30 / Sheet | 2.55±0.5 (N/25 mm) | CMS380BL | 61-3324-60 | 3.5 kg | 1 pack (30 sheets) | ||
฿ 3,536.09 |
TAPE/MAT FOR CLEAN ROOM | 1 Pack(s) |
40 Pieces Per Package |
40 Day(s) | 600 | 0.9 | 0.199 (Thickness per sheet) | 40/sheet | 1.47±0.6 (N/25 mm) | CMS940BLD | 61-3324-61 | 9.5 kg | 1 Pack (40 sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Product Specifications
Part number | 61-3324-60 | 61-3324-61 |
Code Number | 157-7981 | 157-7999 |
How can we improve?
How can we improve?