(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cleanroom Mat With Serial Number Tab (30 Layers, 10 Sheets Included)

Cleanroom Mat With Serial Number Tab (30 Layers, 10 Sheets Included)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Store horizontally in a cool, dark place away from direct sunlight.
    If the adhesive surface comes into direct contact with your skin, wash it with water or soap.
  • From :
    ฿ 8,679.88 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AS236001200B
AS23600900B
AS23600900G
AS23600900W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Length
(m)
Manufacturer Model AS ONE Part Number Weight Capacity

฿ 10,878.11

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

13 Day(s) Blue 1.2 AS236001200B 61-3324-19 3.80 kg 1 pack (10 sheets)

฿ 8,679.88

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

13 Day(s) Blue 0.9 AS23600900B 61-3324-16 2.85 kg 1 pack (10 sheets)

฿ 8,679.88

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) Green 0.9 AS23600900G 61-3324-17 2.85 kg 1 pack (10 sheets)

฿ 8,679.88

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

13 Day(s) White 0.9 AS23600900W 61-3324-18 2.85 kg 1 pack (10 sheets)

Basic Specifications

  • Product Type
    Mat/Sheet
  • Width(mm)
    600
  • Film count(pieces)
    30 / Sheet
  • Cord Diameter(mm)
    0.05
  • Substrate material
    Polyethylene
  • Pressure sensitive adhesive material
    Acrylic
  • Capacity
    1 pack (10 sheets)

Product Description

[Features]
·A special adhesive reliably catches dust and dirt.
·Walking and passage of wheels can be done smoothly.
·You can dispose of used films.
·It is tagged with a serial number.
·It is a great deal with 10 sets in 1 case included.
·30-sheet layered type.
[Application]
·Removes dirt from shoe soles, etc. Entrances to cleanrooms (semiconductor manufacturing factories, electronic component assembly factories, etc.), entrances to hospitals and food processing factories.

Part Number
AS236001200B
AS23600900B
AS23600900G
AS23600900W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Length
(m)
Manufacturer Model AS ONE Part Number Weight Capacity

฿ 10,878.11

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

13 Day(s) Blue 1.2 AS236001200B 61-3324-19 3.80 kg 1 pack (10 sheets)

฿ 8,679.88

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

13 Day(s) Blue 0.9 AS23600900B 61-3324-16 2.85 kg 1 pack (10 sheets)

฿ 8,679.88

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) Green 0.9 AS23600900G 61-3324-17 2.85 kg 1 pack (10 sheets)

฿ 8,679.88

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

13 Day(s) White 0.9 AS23600900W 61-3324-18 2.85 kg 1 pack (10 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

Part number61-3324-1661-3324-1761-3324-1861-3324-19
Code Number405-2480405-2498405-2501405-2471