(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Goldwin, Autoclavable Coverall, PP1660 (PP1660-N1-LL)

Goldwin, Autoclavable Coverall, PP1660 (PP1660-N1-LL)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Accessories (hood, mask, gloves, and boots) are sold separately.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PP1660-N1-3L
PP1660-N1-L
PP1660-N1-LL
PP1660-N1-M
PP1660-N7-3L
PP1660-N7-L
PP1660-N7-LL
PP1660-N7-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Detailed Color Data Chest
(cm)
Waist
(cm)
Hips
(cm)
AS ONE Part Number

฿ 5,757.08

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) White Type 3L White 100 to 108 86 to 94 101 to 109 61-0136-38

฿ 4,810.38

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) White Type L White 90 to 98 74 to 84 92 to 100 61-0136-36

฿ 4,810.38

WARE FOR CLEAN ROOM 1 Piece(s) 6 Day(s) White Type LL White 95 to 103 81 to 89 96 to 104 61-0136-37

฿ 4,810.38

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) White Type M White 84 to 94 64 to 74 90 to 100 61-0136-35

฿ 5,757.08

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) Blue Type 3L Blue 100 to 108 86 to 94 101 to 109 61-0136-45

฿ 4,810.38

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) Blue Type L Blue 90 to 98 74 to 84 92 to 100 61-0136-43

฿ 4,810.38

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) Blue Type LL Blue 95 to 103 81 to 89 96 to 104 61-0136-44

฿ 4,810.38

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) Blue Type M Blue 84 to 94 64 to 74 90 to 100 61-0136-42

Basic Specifications

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Grade Standard (Fed.Std. 209D Class)
    100 / 1000 / 10000 / 100000
  • Manufacturer Model
    PP1660
  • Materials
    Purita CFA
  • Specifications
    Front fastener type collar button, rubber in cuffs/hem/waist, fastener (autoclave compatible), laser cutting, and melt cut specifications

Product Description

[Features]
·Standard front fastener type wear made of "PRIETA IV," a material that is high autoclave durability.
·The collar buttons, cuffs, hem openings, waist rubber and fasteners are all also durable against autoclaving, further distinguishing this product from conventional sterile garments.
·Laser cutting is used to suppress fraying on cut edges and heat cutting method is used for threads which stick out such as during the sewing process, helping prevent the dropping of contaminants caused by the fraying.

Part Number
PP1660-N1-3L
PP1660-N1-L
PP1660-N1-LL
PP1660-N1-M
PP1660-N7-3L
PP1660-N7-L
PP1660-N7-LL
PP1660-N7-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Detailed Color Data Chest
(cm)
Waist
(cm)
Hips
(cm)
AS ONE Part Number

฿ 5,757.08

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) White Type 3L White 100 to 108 86 to 94 101 to 109 61-0136-38

฿ 4,810.38

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) White Type L White 90 to 98 74 to 84 92 to 100 61-0136-36

฿ 4,810.38

WARE FOR CLEAN ROOM 1 Piece(s) 6 Day(s) White Type LL White 95 to 103 81 to 89 96 to 104 61-0136-37

฿ 4,810.38

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) White Type M White 84 to 94 64 to 74 90 to 100 61-0136-35

฿ 5,757.08

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) Blue Type 3L Blue 100 to 108 86 to 94 101 to 109 61-0136-45

฿ 4,810.38

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) Blue Type L Blue 90 to 98 74 to 84 92 to 100 61-0136-43

฿ 4,810.38

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) Blue Type LL Blue 95 to 103 81 to 89 96 to 104 61-0136-44

฿ 4,810.38

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) Blue Type M Blue 84 to 94 64 to 74 90 to 100 61-0136-42

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1