(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
642-3293 |
642-3294 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
AS ONE Part Number | Capacity |
---|---|---|---|---|---|---|---|---|
฿ 8,178.53 |
TAPE/MAT FOR CLEAN ROOM | 1 Piece(s) | 15 Day(s) | For 600 × 900 | 61-0078-81 | 1 sheet | ||
฿ 9,080.13 |
TAPE/MAT FOR CLEAN ROOM | 1 Piece(s) | 15 Day(s) | For 600 × 1,200 | 61-0078-82 | 1 sheet |
[Features]
·ESD safe type undermat for adhesive mats.
Part Number |
---|
642-3293 |
642-3294 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
AS ONE Part Number | Capacity |
---|---|---|---|---|---|---|---|---|
฿ 8,178.53 |
TAPE/MAT FOR CLEAN ROOM | 1 Piece(s) | 15 Day(s) | For 600 × 900 | 61-0078-81 | 1 sheet | ||
฿ 9,080.13 |
TAPE/MAT FOR CLEAN ROOM | 1 Piece(s) | 15 Day(s) | For 600 × 1,200 | 61-0078-82 | 1 sheet |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?