(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toraysee MF Grab (MFTI-M)

Toraysee MF Grab (MFTI-M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MFTI-L
MFTI-LL
MFTI-M
MFTI-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Manufacturer Product Name Manufacturer Part Number AS ONE Part Number Capacity

฿ 779.43

GLOVES FOR CLEAN ROOM 1 Piece(s) 6 Day(s) L Toraysee MF Grab L MFTI-L MFTI-L 9-1045-03 1 pair

฿ 813.26

GLOVES FOR CLEAN ROOM 5 Piece(s) 6 Day(s) LL Toraysee MF Grab LL MFTI-LL MFTI-LL 9-1045-04 1 pair

฿ 681.19

GLOVES FOR CLEAN ROOM 5 Piece(s) 6 Day(s) M Toraysee MF Grab M MFTI-M MFTI-M 9-1045-02 1 pair

฿ 681.19

GLOVES FOR CLEAN ROOM 5 Piece(s) 6 Day(s) S Toraysee MF Grab S MFTI-S MFTI-S 9-1045-01 1 pair

Basic Specifications

  • Product Type
    Gloves
  • Material
    Polyurethane, polyester
  • Material Details
    100% polyester
  • Features
    Super-ultrafine fibers are used now for gloves. Even if it gets dirty, by washing it, the cleaning ability will be restored, allowing you to use it repeatedly.
  • Features 2
    Since no finishing agent is used, it does not stain the surface of the object.
  • Footnotes
    The price is per pair.
  • Capacity
    1 pair

Product Description

Gloves are made from ultra-superfine fibers designed for cleanliness and fine texture.
Even if it gets dirty, if you wash it, it will regain its cleaning ability and can be used repeatedly.
Since no finishing agent is used, it will not stain the surface of the object.
Size: S~L

Part Number
MFTI-L
MFTI-LL
MFTI-M
MFTI-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Manufacturer Product Name Manufacturer Part Number AS ONE Part Number Capacity

฿ 779.43

GLOVES FOR CLEAN ROOM 1 Piece(s) 6 Day(s) L Toraysee MF Grab L MFTI-L MFTI-L 9-1045-03 1 pair

฿ 813.26

GLOVES FOR CLEAN ROOM 5 Piece(s) 6 Day(s) LL Toraysee MF Grab LL MFTI-LL MFTI-LL 9-1045-04 1 pair

฿ 681.19

GLOVES FOR CLEAN ROOM 5 Piece(s) 6 Day(s) M Toraysee MF Grab M MFTI-M MFTI-M 9-1045-02 1 pair

฿ 681.19

GLOVES FOR CLEAN ROOM 5 Piece(s) 6 Day(s) S Toraysee MF Grab S MFTI-S MFTI-S 9-1045-01 1 pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1