(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
84000 |
84002 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Dimensions (mm) |
Manufacturer Part Number | TGK Code | Capacity (ml) |
TGK Part Number | Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,019.15 |
TUBE/FUNNEL | 1 Pack(s) |
750 Pieces Per Package |
7 Day(s) | 17X120 | 84000 | 0198199505 | 15 | 0198-19-95-05 | Inner diameter of tube: 14 Bottom slope length: Approx. 22 | ||
฿ 8,019.15 |
TUBE/FUNNEL | 1 Pack(s) |
500 Pieces Per Package |
7 Day(s) | 30X115 | 84002 | 0198199507 | 50 | 0198-19-95-07 | - |
[Features]
·With screw cap.
·Graduated.
·Autoclavable.
Part Number |
---|
84000 |
84002 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Dimensions (mm) |
Manufacturer Part Number | TGK Code | Capacity (ml) |
TGK Part Number | Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,019.15 |
TUBE/FUNNEL | 1 Pack(s) |
750 Pieces Per Package |
7 Day(s) | 17X120 | 84000 | 0198199505 | 15 | 0198-19-95-05 | Inner diameter of tube: 14 Bottom slope length: Approx. 22 | ||
฿ 8,019.15 |
TUBE/FUNNEL | 1 Pack(s) |
500 Pieces Per Package |
7 Day(s) | 30X115 | 84002 | 0198199507 | 50 | 0198-19-95-07 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?