(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chair Cover for Cleanrooms, Guardner

Chair Cover for Cleanrooms, Guardner

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of G8121-1

  • Product Type
    Cover / Cushion
  • Size(mm)
    Back: 350 × 400; Seat: 460 × 460
  • Manufacturer Product Name
    Chair Cover G8121-
  • Manufacturer Model
    G8121-1
  • AS ONE Part Number
    1-2638-01
  • Materials
    100% polyester filament fiber
  • Features
    A set of back and seat covers.
  • Capacity
    1 leg
Part Number
G8121-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,919.03

STATIONERY FOR CLEAN ROOM 1 Piece(s) 7 Day(s) 1 leg

Basic Specifications

  • Product Type
    Cover / Cushion
  • Size(mm)
    Back: 350 × 400; Seat: 460 × 460
  • Manufacturer Product Name
    Chair Cover G8121-
  • Manufacturer Model
    G8121-1
  • AS ONE Part Number
    1-2638-01
  • Materials
    100% polyester filament fiber
  • Features
    A set of back and seat covers.
  • Capacity
    1 leg

Product Description

A set of back and seat covers.
Back support: 35 × 40 cm (processing size) seat: 46 × 46 cm (processing size)

Specifications of G8121-1

  • Product Type
    Cover / Cushion
  • Size(mm)
    Back: 350 × 400; Seat: 460 × 460
  • Manufacturer Product Name
    Chair Cover G8121-
  • Manufacturer Model
    G8121-1
  • AS ONE Part Number
    1-2638-01
  • Materials
    100% polyester filament fiber
  • Features
    A set of back and seat covers.
  • Capacity
    1 leg
Part Number
G8121-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,919.03

STATIONERY FOR CLEAN ROOM 1 Piece(s) 7 Day(s) 1 leg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1