(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Line Mat (401-0100)

Straight Line Mat (401-0100)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
401-0100
401-0110
401-0150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details Manufacturer Product Name AS ONE Part Number Capacity

฿ 11,283.95

CLEAN MATS 1 Piece(s) 15 Day(s) Blue - Straight line mat blue 2-9877-03 1 sheet

฿ 11,283.95

CLEAN MATS 1 Piece(s) 15 Day(s) White - Straight line mat white 2-9877-01 1 sheet

฿ 11,283.95

CLEAN MATS 1 Piece(s) 15 Day(s) Other Brown Straight line mat brown 2-9877-02 1 sheet

Basic Specifications

  • Product Type
    Mat/Sheet
  • Width(mm)
    600
  • Length(m)
    900
  • Thickness(mm)
    13
  • Specifications
    Flameproof test registration number: EO790498
  • Materials
    PVC (PVC resin)
  • Capacity
    1 sheet

Product Description

Excellent fading resistance, abrasion resistance, cold resistance, and heat resistance.

Part Number
401-0100
401-0110
401-0150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details Manufacturer Product Name AS ONE Part Number Capacity

฿ 11,283.95

CLEAN MATS 1 Piece(s) 15 Day(s) Blue - Straight line mat blue 2-9877-03 1 sheet

฿ 11,283.95

CLEAN MATS 1 Piece(s) 15 Day(s) White - Straight line mat white 2-9877-01 1 sheet

฿ 11,283.95

CLEAN MATS 1 Piece(s) 15 Day(s) Other Brown Straight line mat brown 2-9877-02 1 sheet

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1