(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cap With Hair Net (411-41301)

Cap With Hair Net (411-41301)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
411-41301
411-41302
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color AS ONE Part Number

฿ 695.29

HOOD/CAP FOR CLEAN ROOM 2 Piece(s) 6 Day(s) White 61-0073-96

฿ 695.29

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 6 Day(s) Blue 61-0073-97

Basic Specifications

  • Product Type
    Cap
  • Specifications
    With Shoulder
  • Detailed Specifications
    With back rubber / with hair net

Product Description

[Features]
·Cap with hair net made of materials with low dust generation, high durability, and excellent economic efficiency.

Part Number
411-41301
411-41302
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color AS ONE Part Number

฿ 695.29

HOOD/CAP FOR CLEAN ROOM 2 Piece(s) 6 Day(s) White 61-0073-96

฿ 695.29

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 6 Day(s) Blue 61-0073-97

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1