- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Kartell S.P.A ,Dropper 152.19 mm #88337 500 Included
Specifications of 88337
-
- Product Type
- Syringe
-
- Capacity(ml)
- 3
-
- Material
- PE
-
- Size(mm)
- ø13.2×152.2H
-
- Manufacturer Part Number
- 88337
-
- TGK Code
- 0198222507
-
- TGK Part Number
- 0198-22-25-07
-
- Weight(g)
- 900
-
- Dimension details(mm)
- Dropper Head Outer Diameter: Approx. 13.2, dropper head length: 40.8
-
- Specifications
- Unsterilized multi-pack
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,590.83
|
GRADUATED LABORATORY GLASSWARE
|
1 Piece(s)
|
|
8 Day(s)
|
Basic Specifications
-
- Product Type
- Syringe
-
- Capacity(ml)
- 3
-
- Material
- PE
-
- Size(mm)
- ø13.2×152.2H
-
- Manufacturer Part Number
- 88337
-
- TGK Code
- 0198222507
-
- TGK Part Number
- 0198-22-25-07
-
- Weight(g)
- 900
-
- Dimension details(mm)
- Dropper Head Outer Diameter: Approx. 13.2, dropper head length: 40.8
-
- Specifications
- Unsterilized multi-pack
Product Description
A disposable polyethylene syringe with graduation and a suctioning part. The needle is thin, allowing precision suctioning and discharging of samples.
Specifications of 88337
-
- Product Type
- Syringe
-
- Capacity(ml)
- 3
-
- Material
- PE
-
- Size(mm)
- ø13.2×152.2H
-
- Manufacturer Part Number
- 88337
-
- TGK Code
- 0198222507
-
- TGK Part Number
- 0198-22-25-07
-
- Weight(g)
- 900
-
- Dimension details(mm)
- Dropper Head Outer Diameter: Approx. 13.2, dropper head length: 40.8
-
- Specifications
- Unsterilized multi-pack
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,590.83
|
GRADUATED LABORATORY GLASSWARE
|
1 Piece(s)
|
|
8 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?