(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Boots With AC Long Cuffs (23 to 30 cm) (PA9600-W-230)

Long Boots With AC Long Cuffs (23 to 30 cm) (PA9600-W-230)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PA9600-W-230
PA9600-W-240
PA9600-W-250
PA9600-W-260
PA9600-W-270
PA9600-W-280
PA9600L-W-290
PA9600L-W-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship AS ONE Part Number

฿ 4,720.17

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0142-73

฿ 4,720.17

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0142-74

฿ 4,720.17

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0142-75

฿ 4,720.17

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0142-76

฿ 4,720.17

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0142-77

฿ 4,720.17

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0142-78

฿ 5,648.61

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0142-79

฿ 5,648.61

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0142-80

Basic Specifications

  • Product Model
    Shoes・Boots
  • Color
    White
  • Grated Scale (Class)
    100 / 1000
  • Specifications
    Long rubber boots type with cover, made of special heat-resistant rubber, adjustable buckle (at opening) specification
  • Materials
    Purita III + special heat resistant rubber

Product Description

[Features]
·Boots made of special heat-resistant rubber material.
·To prevent dust leaks from the footwear opening, a cover made of "Purita III" material, which has both moderate filterability and air permeability with excellent surface strength, is sewn on.
·The collar is tightened with a buckle to ensure a good fit.
·The soles of the shoes employ a cubic sole pattern to minimize slippage and ensure safety even in environments where water is used.
·The soles are not lined with fabric to ensure quick drying and sterility in the autoclave.

Part Number
PA9600-W-230
PA9600-W-240
PA9600-W-250
PA9600-W-260
PA9600-W-270
PA9600-W-280
PA9600L-W-290
PA9600L-W-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship AS ONE Part Number

฿ 4,720.17

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0142-73

฿ 4,720.17

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0142-74

฿ 4,720.17

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0142-75

฿ 4,720.17

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0142-76

฿ 4,720.17

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0142-77

฿ 4,720.17

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0142-78

฿ 5,648.61

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0142-79

฿ 5,648.61

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) 61-0142-80

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1