(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three-Dimensional Cut Structure ESD Safe Cleanroom Ware (Gray, Easy to Move) (C1515GYL)

Three-Dimensional Cut Structure ESD Safe Cleanroom Ware (Gray, Easy to Move) (C1515GYL)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Accessories (gloves, boots) sold separately.
  • ·After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C1515GY3L
C1515GY4L
C1515GY5L
C1515GYL
C1515GYLL
C1515GYM
C1515GYS
C1515GYSS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Chest Size / Compatible Chest Size
(cm)
Dress Length
(cm)
Waist
(cm)
Inseam
(cm)
AS ONE Part Number

฿ 4,258.90

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) 3L 128 167 84-93 81 62-3350-98

฿ 4,258.90

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) 4L 132 172 88-97 84 62-3350-99

฿ 4,258.90

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) 5L 136 177 92-100 87 62-3351-01

฿ 4,258.90

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) L 120 157 76-85 75 62-3351-02

฿ 4,258.90

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) LL 124 162 80-89 78 62-3351-03

฿ 4,258.90

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) M 116 152 72-81 72 62-3351-04

฿ 4,258.90

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) S 112 147 68-77 69 62-3351-05

฿ 4,258.90

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) SS 108 142 62-73 66 62-3351-06

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Other
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Color Details
    Gray
  • Type Details
    Complaint with IEC 61340-5-1 and JIS T8118 (antistatic properties)
  • Manufacturer Model
    C1515
  • Specifications
    Center fastener / Air holes included / Manufactured using piping (sewing) / Unisex
  • Materials
    Polyester 100% (Megana 5 mm grid)

Product Description

[Features]
·Draping structure is employed based on ergonomics.
·even when raising your arms, or bending and stretching your legs, you do not feel stiff, dramatically improving ease of movement.
·For prevention measures of dust generation from workers and ESD.

Part Number
C1515GY3L
C1515GY4L
C1515GY5L
C1515GYL
C1515GYLL
C1515GYM
C1515GYS
C1515GYSS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Chest Size / Compatible Chest Size
(cm)
Dress Length
(cm)
Waist
(cm)
Inseam
(cm)
AS ONE Part Number

฿ 4,258.90

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) 3L 128 167 84-93 81 62-3350-98

฿ 4,258.90

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) 4L 132 172 88-97 84 62-3350-99

฿ 4,258.90

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) 5L 136 177 92-100 87 62-3351-01

฿ 4,258.90

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) L 120 157 76-85 75 62-3351-02

฿ 4,258.90

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) LL 124 162 80-89 78 62-3351-03

฿ 4,258.90

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) M 116 152 72-81 72 62-3351-04

฿ 4,258.90

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) S 112 147 68-77 69 62-3351-05

฿ 4,258.90

WARE FOR CLEAN ROOM 1 Piece(s) 18 Day(s) SS 108 142 62-73 66 62-3351-06

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

Part number62-3350-8262-3350-8362-3350-8462-3350-8562-3350-8662-3350-87
Code Number825-8947825-8948825-8949825-8950825-8951825-8952
Part number62-3350-8862-3350-8962-3350-9062-3350-9162-3350-9262-3350-93
Code Number825-8953825-8954825-8955825-8956825-8957825-8958
Part number62-3350-9462-3350-9562-3350-9662-3350-9762-3350-9862-3350-99
Code Number825-8959825-8960825-8961825-8962825-8963825-8964
Part number62-3351-0162-3351-0262-3351-0362-3351-0462-3351-0562-3351-06
Code Number825-8965825-8966825-8967825-8968825-8969825-8970
Part number62-3351-0762-3351-0862-3351-0962-3351-1062-3351-1162-3351-12
Code Number825-8971825-8972825-8973825-8974825-8975825-8976
Part number62-3351-1362-3351-1462-3351-1562-3351-1662-3351-1762-3351-18
Code Number825-8977825-8978825-8979825-8980825-8981825-8982
Part number62-3351-1962-3351-2062-3351-2162-3351-22
Code Number825-8983825-8984825-8985825-8858