(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Mobile Bag, White

Large Mobile Bag, White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 530-81431

  • Product Type
    Bag/Pouch
  • Size(mm)
    320(H)×420(W)×100(D)
  • Color
    White
  • Specifications
    Front and back outer fastener pockets / inner partition / shoulder belt
  • AS ONE Part Number
    61-0074-40
  • Capacity
    1 pc.
Part Number
530-81431
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 2,504.88

STATIONERY FOR CLEAN ROOM 1 Piece(s) 6 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Bag/Pouch
  • Size(mm)
    320(H)×420(W)×100(D)
  • Color
    White
  • Specifications
    Front and back outer fastener pockets / inner partition / shoulder belt
  • AS ONE Part Number
    61-0074-40
  • Capacity
    1 pc.

Product Description

[Features]
·A mobile bag made of a material with an excellent total balance of low dust generation, antistatic properties, and filter properties.

Specifications of 530-81431

  • Product Type
    Bag/Pouch
  • Size(mm)
    320(H)×420(W)×100(D)
  • Color
    White
  • Specifications
    Front and back outer fastener pockets / inner partition / shoulder belt
  • AS ONE Part Number
    61-0074-40
  • Capacity
    1 pc.
Part Number
530-81431
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 2,504.88

STATIONERY FOR CLEAN ROOM 1 Piece(s) 6 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1