(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Semi-Long Boots, PA9375, White (22 to 31 cm)

Semi-Long Boots, PA9375, White (22 to 31 cm)

You can add up to 6 items to the comparison list.

Loading...

Specifications of PA9375-N1-255

  • Product Model
    Shoes・Boots
  • Color
    White
  • Grated Scale (Class)
    100 ~ 1000
  • AS ONE Part Number
    61-0132-53
  • Specifications
    Half boots type with front fastener, antistatic urethane sole specification
  • Materials
    Purita III + Clarino synthetic leather
Part Number
PA9375-N1-255
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,008.13

WARE FOR CLEAN ROOM 1 Piece(s) 6 Day(s)

Basic Specifications

  • Product Model
    Shoes・Boots
  • Color
    White
  • Grated Scale (Class)
    100 / 1000
  • AS ONE Part Number
    61-0132-53
  • Specifications
    Half boots type with front fastener, antistatic urethane sole specification
  • Materials
    Purita III + Clarino synthetic leather

Product Description

[Features]
·The cover is made of "Purita III," a material that has both moderate filterability and breathability with excellent surface strength.
·The cover is half-length and designed to be easy to put on and take off using a fastener.
·The sole is made of a special antistatic compound urethane that is light and has good cushioning properties.
·The soles are thick and have circle points at the base of the movement to improve mobility.
·In addition, there is plenty of space on the little finger side, and it is designed so that the foot does not feel cramped, and EEE is also adopted for the width.
·The part that comes into contact with the ground first when walking is cut in advance to allow smooth movement and eliminate the source of dust caused by wear.
·Inner soles with conductive yarns, conductive rubber, and Urethane soles with antistatic compound ensure static elimination. (Compliant with JIS T8103 for conductivity)

Specifications of PA9375-N1-255

  • Product Model
    Shoes・Boots
  • Color
    White
  • Grated Scale (Class)
    100 ~ 1000
  • AS ONE Part Number
    61-0132-53
  • Specifications
    Half boots type with front fastener, antistatic urethane sole specification
  • Materials
    Purita III + Clarino synthetic leather
Part Number
PA9375-N1-255
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,008.13

WARE FOR CLEAN ROOM 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1