(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Heat-Resistant Gloves Long

Silicone Heat-Resistant Gloves Long

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,667.92 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
H200-40
H200-55
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Manufacturer Product Name Manufacturer Part Number JAN Code AS ONE Part Number Capacity

฿ 8,667.92

GLOVES FOR CLEAN ROOM 1 Piece(s) 6 Day(s) 400 Silicone Heat-Resistant Gloves H200-40 L H200-40 4940656920436 1-9821-02 1 pair

฿ 12,458.04

GLOVES FOR CLEAN ROOM 1 Piece(s) 6 Day(s) 550 Silicone Heat-Resistant Gloves Long H200-55 H200-55 4940656920535 1-9821-01 1 pair

Basic Specifications

  • Product Type
    Gloves
  • Material
    Other
  • Thickness(mm)
    2.95
  • Size
    L
  • Heat Resistance Temperature(℃)
    (Approximate value) / 200 (Approx. 7 seconds)
  • Material Heat Resistance Temperature(℃)
    (Approximate value) / 200 (Approx. 7 seconds)
  • Material Details
    Surface: silicone; Middle: insulation cloth; Lining: synthetic fiber
  • Features
    It is completely waterproof (non-sewing, non-bond) and has excellent chemical resistance.
  • Capacity
    1 pair

Product Description

These gloves have a double-layered construction, with the outer gloves made of silicone, which does not cause melting of resin even when heated to 200°C, and the inner gloves made of a heat-insulating material.
A unique special treatment is applied to the surface that has contact with the hand to create a structure resistant to dust generation, so it is suitable for use in situations where contaminant should be suppressed and dust generation is to be avoided.
● It is completely waterproof, so you don't have to worry about immersion, and because it has excellent chemical resistance, it is also recommended for handling liquefied gases such as liquid nitrogen.
● It is made of physiologically inert silicone and ensures a high level of safety even when used in the food industry.
● Due to its excellent heat resistance, it is also suitable for work involving contact with semiconductors, semiconductor manufacturing sites, and work handling high-temperature objects in cleanrooms.

Part Number
H200-40
H200-55
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Manufacturer Product Name Manufacturer Part Number JAN Code AS ONE Part Number Capacity

฿ 8,667.92

GLOVES FOR CLEAN ROOM 1 Piece(s) 6 Day(s) 400 Silicone Heat-Resistant Gloves H200-40 L H200-40 4940656920436 1-9821-02 1 pair

฿ 12,458.04

GLOVES FOR CLEAN ROOM 1 Piece(s) 6 Day(s) 550 Silicone Heat-Resistant Gloves Long H200-55 H200-55 4940656920535 1-9821-01 1 pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1