(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kartell S.P.A., Burette Stand, Center Hole Type / Center Off Type (266)

Kartell S.P.A., Burette Stand, Center Hole Type / Center Off Type (266)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
266
267
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Base Vertical × Horizontal
(mm)
Size
(mm)
Manufacturer Part Number TGK Code TGK Part Number Strut Diameter
(mm)
Specifications Quantity

฿ 3,222.82

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 7 Day(s) 145X293 Strut height: 460 266 0198197201 0198-19-72-01 12 Strut hole position: Center of the table 1 unit

฿ 3,222.82

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 7 Day(s) 295X150 Strut height: 488 267 0198197202 0198-19-72-02 11.9ø Strut hole position: Outside the base 1 unit

Basic Specifications

  • Product Type
    Stand
  • Base Thickness(mm)
    15
  • Weight(g)
    680
  • Quantity
    1 unit

Product Description

The base is made of PP. The strut is made of steel and features a plated finish. The struts feature screw-in sections and are used by connecting 2 of them together. Can be used as a funnel stand as well by attaching a funnel holder (part number: 198-19-73-11, 198-19-73-12).

Part Number
266
267
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Base Vertical × Horizontal
(mm)
Size
(mm)
Manufacturer Part Number TGK Code TGK Part Number Strut Diameter
(mm)
Specifications Quantity

฿ 3,222.82

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 7 Day(s) 145X293 Strut height: 460 266 0198197201 0198-19-72-01 12 Strut hole position: Center of the table 1 unit

฿ 3,222.82

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 7 Day(s) 295X150 Strut height: 488 267 0198197202 0198-19-72-02 11.9ø Strut hole position: Outside the base 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1