(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Excelief EL-25C【30 Pieces Per Package】

Excelief EL-25C

You can add up to 6 items to the comparison list.

Loading...

Specifications of 078426

  • Product Type
    Wiper
  • Size(mm)
    250×250
  • Specifications
    4 inward folds
  • AS ONE Part Number
    61-0085-68
Part Number
078426
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 6,246.57

WIPER FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

6 Day(s)

Basic Specifications

  • Product Type
    Wiper
  • Size(mm)
    250×250
  • Specifications
    4 inward folds
  • AS ONE Part Number
    61-0085-68

Product Description

[Features]
·Wipe made of 70% rayon / 30% polyester that minimizes dust generation.
·It is suitable for all wiping work inside and outside cleanrooms, and has excellent cost-effectiveness.

Specifications of 078426

  • Product Type
    Wiper
  • Size(mm)
    250×250
  • Specifications
    4 inward folds
  • AS ONE Part Number
    61-0085-68
Part Number
078426
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 6,246.57

WIPER FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1