(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toraysee MC Cloth【5-10 Pieces Per Package】 (MC1919H-G9)

Toraysee MC Cloth (MC1919H-G9)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MC1919H-G9
MC3232H-G9
MC3264H-G9
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sheet Size
(mm)
Manufacturer Product Name Manufacturer Part Number AS ONE Part Number

฿ 2,331.14

WIPER FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

6 Day(s) 190×190 Toraysee MC Cloth MC1919H-G9 MC1919H-G9 9-1014-11

฿ 2,263.97

WIPER FOR CLEAN ROOM 1 Pack(s)

5 Pieces Per Package

6 Day(s) 320×320 Toraysee MC Cloth MC3232H-G9 MC3232H-G9 9-1014-13

฿ 4,077.40

WIPER FOR CLEAN ROOM 1 Pack(s)

5 Pieces Per Package

6 Day(s) 320×640 Toraysee MC Cloth MC3264H-G9 MC3264H-G9 9-1014-14

Basic Specifications

  • Product Model
    Wiper
  • Materials
    Polyester
  • Color
    White
  • Features
    Ultrafine fibers with a thickness of 2 µm reliably remove micro dirt and oil slicks.
  • Features 2
    Even if it gets dirty, cleaning it will restore the cleaning performance.
  • Features 3
    In addition to chemical resistance, it also has excellent absorbency and holding power.
  • Material Details
    100% polyester plain weave

Product Description

Ultrafine fibers with a thickness of 2 µm reliably remove micro dirt and oil slicks. Even if it gets dirty, cleaning it will restore the cleaning performance. In addition to chemical resistance, it also has excellent absorbency and holding power.

Part Number
MC1919H-G9
MC3232H-G9
MC3264H-G9
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sheet Size
(mm)
Manufacturer Product Name Manufacturer Part Number AS ONE Part Number

฿ 2,331.14

WIPER FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

6 Day(s) 190×190 Toraysee MC Cloth MC1919H-G9 MC1919H-G9 9-1014-11

฿ 2,263.97

WIPER FOR CLEAN ROOM 1 Pack(s)

5 Pieces Per Package

6 Day(s) 320×320 Toraysee MC Cloth MC3232H-G9 MC3232H-G9 9-1014-13

฿ 4,077.40

WIPER FOR CLEAN ROOM 1 Pack(s)

5 Pieces Per Package

6 Day(s) 320×640 Toraysee MC Cloth MC3264H-G9 MC3264H-G9 9-1014-14

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1