(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AS Polyfile, A3, 4, Guardner (715-7701)

AS Polyfile, A3, 4, Guardner (715-7701)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
715-7700
715-7701
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Type Details AS ONE Part Number Capacity

฿ 48,559.70

STATIONERY FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

13 Day(s) A3 61-0079-75 1 box (100 sheets)

฿ 29,656.85

STATIONERY FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

31 Day(s) A4 61-0079-76 1 box (100 sheets)

Basic Specifications

Product Description

[Features]
·A highly transparent plug-in type conductive file.
You can choose the size from A3/A4.
1 box contains 100 sheets.

Part Number
715-7700
715-7701
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Type Details AS ONE Part Number Capacity

฿ 48,559.70

STATIONERY FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

13 Day(s) A3 61-0079-75 1 box (100 sheets)

฿ 29,656.85

STATIONERY FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

31 Day(s) A4 61-0079-76 1 box (100 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1